myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • View Cart
  • myAnalog
  • Log In
  • Contact ADI
  • Parametric Search
  • Replacement Parts Search
  • ADI Home
  •  >RF/IF Components
  •  >RF / IF Amplifiers
  •  >ADL5531
  • Save to myAnalog  
  • Print
  • Email this Page
  • RF/IF Components
  • DDS Modulators
  • Digital Up / Down Converters
  • Direct Digital Synthesis (DDS)
  • Log Amps / Detectors
  • Mixers / Multipliers
  • Modulators / Demodulators
  • PLL Synthesizers/VCOs
  • RF / IF Amplifiers
  • RF / IF Transceivers
  • RF Switches
  • RMS Detectors
  • RX / TX Subsystems
  • Short Range Transceivers
  • All Product Categories
  • All Applications
  • Design Tools & Support
  • Buy Online


Analog is Everywhere

The Highest Performance RF Amplifiers.
Across the Signal Chain, analog is everywhere.

RF Amps

Download this Ad
(pdf, 548,864 bytes)

Analog Devices now has an extensive portfolio of single ended input/output fixed gain RF amplifiers that can be used from low frequencies up to 6 GHz. The families include low-noise amplifiers, IF amplifiers, gain blocks, drivers, and power amplifiers. more ...

  • RF Amplifier Products Selection Tables
  • Learn more about our RF Amps
  • Press Release
  • Product Reviews



RF Amplifier Products Selection Tables

Low Noise Amplifiers (LNA)
Part # Description Specs
ADL5521 400 MHz to 4 GHz Low Noise Amplifier Specs
ADL5523 400 MHz - 4 GHz Low Noise Amplifier Specs
Intermediate Frequency Amplifiers (IFA)
Part # Description Specs
ADL5530 DC to 1000 MHz IF Gain Block Specs
ADL5531 20 MHz to 500 MHz IF Gain Block Specs
ADL5534 20 MHz to 500 MHz IF Gain Block Specs
Driver Amplifiers
Part # Description Specs
ADL5320 400 MHz to 2700 MHz RF Driver Amplifier Specs
ADL5321 2300 MHz to 4000 MHz RF Driver Amplifier Specs
ADL5322 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver Specs
ADL5323 1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver Specs
Gain Blocks
Part # Description Specs
AD8353 1 MHz to 2.7 GHz RF Gain Block Specs
AD8354 1 MHz to 2.7 GHz RF Gain Block Specs
ADL5541 50 MHz to 6 GHz RF/IF Gain Blocks Specs
ADL5542 50 MHz to 6 GHz RF/IF Gain Blocks Specs
Power Amplifiers
Part # Description Specs
ADL5570 2.3 GHz to 2.4 GHz WiMAX Power Amplifier Specs
ADL5571 2.5 GHz to 2.7 GHz WiMAX Power Amplifier Specs

back to top



Learn more about our RF Amps

Gain Blocks

Gain blocks are general-purpose broadband amplifiers that operate from low frequencies up to 6 GHz. All devices are 50 Ω internally matched with integrated internal bias circuitry, therefore minimizing the need for external components. ADI's gain blocks are fully ESD rated at 1 kV Class 1C or higher, and available in the smallest footprint LFCSP packaging.

Chart 1

All of the amplifiers are fully characterized over frequency, temperature, supply voltage, and part-to-part variation.


Low Noise Amplifiers (LNA)

As the first amplifier in the receive path, LNAs are a critical component for defining overall system performance and must be able to successfully amplify very low level signals without adding a significant amount of noise. ADI's LNA family sets an industry performance benchmark by operating from 400 MHz to 4 GHz while achieving a low noise figure with the optimum amount of gain and current consumption. The new LNA family includes integrated active bias circuitry, requires minimal external matching components, and is available in the smallest footprint LFCSP packaging.

Chart 2

Evaluation boards are available that enable the user to optimize the LNA across the desired frequency range of interest.


Intermediate Frequency Amplifiers (IFA)

Designed to operate in the IF frequency range typically below 500 MHz, ADI's family of single- and dual-channel IFAs are fully specified and characterized to support applications across the most commonly used IF frequencies of 70, 140, 190, 240, and 380 MHz. The new IFA amplifier family provides the highest linearity specifications and is supplied within the smallest footprint LFCSP packaging. Furthermore, ADI’s IFAs integrate active bias circuitry, require minimal external matching components and support 1 kV Class 1C ESD.

Chart 3

High linearity and low noise figures, within the smallest footprint packages on the market.


Driver Amplifiers

ADI's driver amplifier family offers the highest linearity for a given output power to enable low distortion, and high output drive, directly to the power amplifier stages. This family offers unprecedented flexibility with both narrow- and broadband solutions that incorporate internal active biasing. The narrow-band parts are also internally matched to further reduce the external component count. The broadband drivers enable the user to tune the amplifier with a minimal number of external components to a desired frequency range, with industry-leading linearity and minimal current consumption.

Chart 4

These amplifiers can be driven harder and remain linear, with minimum distribution, while requiring few external components.

back to top



Press Release:

Analog Devices Offers Industry's Most Complete RF Portfolio with Addition of RF/IF Amplifiers
Four new RF amplifier families deliver industry’s best performance for the entire RF signal chain.

back to top



Product Reviews:

RFIC Families to Ease Microwave Circuit Design
Four new RF amplifier families deliver industry's best performance for the entire RF signal chain. more ...

ADI launches four families of RF/IF amps
With an eye to providing a more complete RF signal chain, today Analog Devices launches four new families of RF/IF amplifiers. This extensive product launch includes 12 new devices, mostly in GaAs, that work in concert with existing products. "Our goal with these products is to provide a more complete overall signal chain," explains Phillip Halford, Product Manager, of Analog Devices, Inc. more ...

Analog Devices Offers Industry's Most Complete RF Portfolio With Addition Of RF/IF Amplifiers
Analog Devices, Inc., a global leader in high-performance semiconductors for signal processing applications, expands its industry-leading RF (radio frequency) solutions with the introduction today of an RF amplifier portfolio of 12 new devices covering the complete RF signal chain. more ...

back to top

  • Privacy/Security
  • myAnalog
  • Contact ADI
  • Site Map
  • Registration
  • Technical Support
  • Terms of Use
© 1995-2008 Analog Devices, Inc. All Rights Reserved