ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
The ADL5541 is a broadband 15 dB linear amplifier that operates at frequencies up to 6 GHz. The device can be used in a wide variety of CATV, cellular, and instrumentation equipment.
The ...More
ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
Product Description
The ADL5541 is a broadband 15 dB linear amplifier that operates at frequencies up to 6 GHz. The device can be used in a wide variety of CATV, cellular, and instrumentation equipment.
The ADL5541 provides a gain of 15 dB, which is stable over frequency, temperature, power supply, and from device to device. The device is internally matched to 50 Ω with an input return loss of 10 dB or better up to 6 GHz. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.
The ADL5541 is fabricated on an InGaP HBT process and has an ESD rating of 1 kV (Class 1C). The device is packaged in a 3 mm × 3 mm LFCSP that uses an exposed paddle for excellent thermal impedance.
The ADL5541 consumes 90 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.
A fully populated RoHS-compliant evaluation board is available.
The ADL5542 is a companion part that offers a gain of 20 dB in a pin-compatible package.
Data Sheet, Rev. 0, 7/07
Features
- Fixed gain of 15 dB
- Operation up to 6 GHz
- Input/output internally matched to 50 Ω
- Integrated bias control circuit
- Output IP3
44 dBm at 500 MHz
40 dBm at 900 MHz
- Output 1 dB compression: 19.7 dBm at
900 MHz - Noise figure of 3.5 dB at 900 MHz
- Single 5 V power supply
- Small footprint 8-lead LFCSP
- Pin compatible with 20 dB gain ADL5542
- 1 kV ESD (Class 1C)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5541
50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
Other Diagrams for ADL5541
50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
ADL5541 Pin Configuration
ADL5541 Circuit Diagram
Functional Block Diagram for ADL5541
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 26 | 4 | 84mA | 2600 | Driver | 3-Lead SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 15.8 | 35 | 21.8 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 17 | 34 | 21.2 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 20 | 40 | 20.4 | 2.5 | 110mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5541 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5541-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $100.19 | 11/21/2008 | Y | Contact ADI | Add To Cart |
| ADL5541ACPZ-R7 | Prodn | 8 ld LFCSP (2x3x.85mm) | 8 | Ind | $1.67 | 11/21/2008 | Y |