RF / IF Amplifiers

Analog Devices now offers an extensive portfolio of single ended input/output fixed gain RF amplifiers that can be used from low frequencies up to 6 GHz. The families include low-noise amplifiers, IF amplifiers, gain blocks, drivers, and power amplifiers. Analog Devices' RF amplifier families offer high linearity, low noise figures, various fixed gain options, and low-power consumption. They are all fully specified over frequency, temperature, and supply voltage for use in cellular, medical, and instrumentation applications.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

RF/IF Amplifiers

Add/Remove Parameters











Part#
Results: 15
Frequency Range (MHz)Gain (dB)Output IP3 (dBm)1 dB Comp Point (dBm)Noise Figure (dB)Supply Current (max)Specs @ (MHz)FunctionPackagePrice* (1000-4999)
Sort
parameter
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
Filter by value

      

 
AD83531 to 270019.522.88.35.642mA900Gain Block8-Lead LFCSP $0.49
AD83541 to 270019.519.34.84.425mA900Gain Block8-Lead LFCSP $0.49
ADL5320400 to 270013.74225.64.2104mA2140DriverSOT-89 $2.58
ADL53212300 to 4000144126484mA2600Driver3-Lead SOT-89 $2.58
ADL5322700 to 100019.945.327.95320mA900Driver8-Lead LFCSP $3.52
ADL53231700 to 240019.543.5285320mA2140Driver8-Lead LFCSP $3.52
ADL5521400 to 400015.83521.8165mA1950LNA8-Lead LFCSP $2.18
ADL5523400 to 4000173421.2165mA1950LNA8-Lead LFCSP $2.18
ADL5530dc to 100016.83721.83110mA190IFA8-Lead LFCSP $1.58
ADL553120 to 50020.94120.42.5100mA70IFA8-Lead LFCSP $1.87
ADL553420 to 500204020.42.5110mA70Dual IFA16-Lead LFCSP $3.00
ADL554150 to 600014.739.216.33.892mA2000Gain Block8-Lead LFCSP $1.67
ADL554250 to 600018.739183.292mA2000Gain Block8-Lead LFCSP $1.67
ADL55702300 to 240029-31-100mA2350Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL55712500 to 270029-31-130mA2600WiMAX Power Amplifier16-Lead LFCSP $5.06
Please scroll down to see more data.
back to top