ADF7020-1: High Performance, ISM Band, FSK/ASK Transceiver IC
The ADF7020-1 is a low power, highly integrated FSK/GFSK/ASK/OOK/GOOK transceiver designed for operation in the low UHF and VHF bands. The ADF7020-1 uses an external VCO inductor which allows you to ...More
An Evaluation setup consists of two boards, a small form-factor radio module or daughter board (DB) and a mother board (MB) for interface to the PC. These need to be ordered separately. There are two different variations of mother board, a basic connector board (EVAL-ADF70XXMB) and a controller board with an embedded controller (EVAL-ADF70XXMB2) Please see Evaluation Boards for more information.
ADF7020-1: High Performance, ISM Band, FSK/ASK Transceiver IC
Product Description
The ADF7020-1 is a low power, highly integrated FSK/GFSK/ASK/OOK/GOOK transceiver designed for operation in the low UHF and VHF bands. The ADF7020-1 uses an external VCO inductor which allows you to set the operating frequency anywhere between 135MHz and 650MHz. Typical range of the VCO is about 10% of the operating frequency. A complete transceiver can be built using a small number of external discrete components, making the ADF7020-1 very suitable for price-sensitive and area-sensitive applications.
The transmit section contains a VCO and low noise fractional-N PLL with output resolution of <1 ppm. This frequency agile PLL allows the ADF7020-1 to be used in frequency hopping spread spectrum (FHSS) systems. The VCO operates at twice the fundamental frequency to reduce spurious emissions and frequency pulling problems.
The transmitter output power is programmable in 0.3 dB steps from −16 dBm to +13 dBm. The transceiver RF frequency, channel spacing, and modulation are programmable using a simple 3-wire interface. The device operates with a power supply range of 2.3 V to 3.6 V and can be powered down when not in use.
A low IF architecture is used in the receiver (200 kHz) minimizing power consumption and the external component count and avoiding interference problems at low frequencies. The ADF7020-1 supports a wide variety of programmable features including Rx linearity, sensitivity, and IF bandwidth, allowing the user to trade off receiver sensitivity and selectivity against current consumption, depending on the application. The receiver also features a patent-pending automatic frequency control (AFC) loop, allowing the PLL to track out the frequency error in the incoming signal.
An on-chip ADC provides readback of an integrated temperature sensor, an external analog input, the battery voltage, or the RSSI signal, which provides savings on an ADC in some applications. The temperature sensor is accurate to ±10°C over the full operating temperature range of −40°C to +85°C. This accuracy can be improved by doing a 1-point calibration at room temperature and storing the result in memory.
Features
- Low power, low IF transceiver
- Frequency bands: 135 MHz to 650 MHz
- Data rates supported:
FSK: 0.15 kbps to 200 kbps
ASK:0.15 kbps to 64 kbps - 2.3 V to 3.6 V power supply
- Receiver sensitivity
-119 dBm at 1 kbps, FSK
-112 dBm at 9.6 kbps, FSK
-106.5 dBm at 9.6 kbps, ASK
- Programmable output power: -16 dBm to +13 dBm in 0.3 dBm steps
- On-chip VCO and fractional-N PLL
- Low power consumption
18 mA in receive mode
27 mA in transmit mode (10 dBm output) - On-chip 7-bit ADC and temperature sensor
- Fully automatic frequency control loop (AFC) compensates for lower tolerance crystals
- Digital RSSI
- Integrated TRx switch
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF7020-1
High Performance, ISM Band, FSK/ASK Transceiver IC
Other Diagrams for ADF7020-1
High Performance, ISM Band, FSK/ASK Transceiver IC
ADF7020-1 Pin Configuration
Functional Block Diagram for ADF7020-1
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7020-1 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7020-1BCPZ | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $2.23 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7020-1BCPZ-RL | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $2.23 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADF7020-1BCPZ-RL7 | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $2.23 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7020-1DBZ4 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 01/16/2009 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7020-1DBZ5 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 01/16/2009 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7020-1DBZ6 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 01/16/2009 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7020-1DBZ7 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 01/16/2009 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7020-1DBZ8 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 01/16/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close