ADF7020: ISM Band Transceiver IC
The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit applications that meet either the European ...More
An Evaluation setup consists of two boards, a small form-factor radio module or daughter board (DB) and a mother board (MB) for interface to the PC. These need to be ordered separately. There are two different variations of mother board, a basic connector board (EVAL-ADF70XXMB) and a controller board with an embedded controller (EVAL-ADF70XXMB2) Please see Evaluation Boards for more information.
ADF7020: ISM Band Transceiver IC
Product Description
The ADF7020 is a low power, low-IF transceiver designed for operation in the license-free ISM bands at 433MHz, 868MHz and 915MHz. It is suitable for circuit applications that meet either the European ETSI EN-300-220 or the North American FCC, Part 15.247 and 15.249 regulatory standards. It operates from a 2.3 V to 3.6V power supply with programmable output power from -16 to +13dBm in 0.3dBm steps. Its receiver sensitivity is -117.5dBm at 1kbits/s in FSK mode or -110.5dBm at 9.6kbits/s. Power consumption is 20mA in receive mode and 30mA in transmit mode (+10dBm output).
Other features include on-chip VCO (voltage controlled oscillator), Fractional-N PLL, on-chip 7-bit ADC (analog-to-digital converter), digital received signal strength indication (RSSI), temperature sensor and a patent pending fully automatic AFC loop. This allows the ADF7020 to be used with lower tolerance crystals. Its leakage current is < 1uA in power down mode.
- Data Sheet Rev B, 08/2007 (pdf 830kB)
- (About Data Sheets)
Features
- Operates in the frequency bands: 433 to 464MHz and 862 to 928MHz
- Implements complete transceiver solutions with few external components. No TR switch required.
- Supports data rates of 0.3 to 200 kbits/s in FSK mode and 0.3 to 75 kbits/s in ASK mode
- Operates on a 2.3V to 3.6V power supply with programmable output power from -16 to +13dBm in 0.3dBm steps
- High Receiver Sensitivity, -117.5dBm at 1kbit/s, and high programmable output power, +13dBm, gives superiorlink margin.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF7020
ISM Band Transceiver IC
Functional Block Diagram for ADF7020
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7020 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7020BCPZ | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | $2.32 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7020BCPZ-RL | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | - | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF7020BCPZ-RL7 | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | - | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7020DBZ1 | Contact ADI | EVALUATION BOARDS | - | Ind | $50.60 | 11/21/2008 | Y | Contact ADI | Contact ADI |
| EVAL-ADF7020DBZ2 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 11/21/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7020DBZ3 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close