ADF7025: ISM Band Transceiver IC
The ADF7025 is a low power, highly integrated FSK transceiver. It is designed for operation in the license–free ISM bands of 433 MHz, 862 MHz to 870 MHz, and 902 MHz to 928 MHz. The ADF7025 can be ...More
An Evaluation setup consists of two boards, a small form-factor radio module or daughter board (DB) and a mother board (MB) for interface to the PC. These need to be ordered separately. There are two different variations of mother board, a basic connector board (EVAL-ADF70XXMB) and a controller board with an embedded controller (EVAL-ADF70XXMB2) Please see Evaluation Boards for more information.
ADF7025: ISM Band Transceiver IC
Product Description
The ADF7025 is a low power, highly integrated FSK transceiver. It is designed for operation in the license–free ISM bands of 433 MHz, 862 MHz to 870 MHz, and 902 MHz to 928 MHz. The ADF7025 can be used for applications operating under the European ETSI EN300-220 or the North American FCC (Part 15) regulatory standards. The ADF7025 is intended for wideband, high data rate applications with deviation frequencies from 100 kHz to 750 kHz and data rates from 9.6 kbps to 384 kbps. A complete transceiver can be built using a small number of external discrete components, making the ADF7025 very suitable for price-sensitive and area-sensitive applications.
The ADF7025 transceiver is suitable for operation under FCC 15.247 Digital Modulation Specification characterized by large deviation frequencies. This allows up to 1Watt transmit power without the need to frequency hop, thereby significantly reducing protocol overhead.
- Data Sheet Rev A, 02/2006 (pdf 911kB)
- (About Data Sheets)
Features
- Low Power Zero-IF transceiver
- Implements complete FSK transceiver solution with few external components. No TRx switch required.
- Maximum data rate of 384 kbps
- Operates in Frequency Bands: 431-464 MHz, 862-870 MHz and 902-928 MHz
- Programmable baseband bandwidths: ±300kHz/±450kHz/±600kHz
- On-chip 7-bit ADC, temperature sensor and digital RSSI
- Perfect for price and area sensitive applications
- Very suitable for wireless audio and video applications
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF7025
ISM Band Transceiver IC
Functional Block Diagram for ADF7025
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7025 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7025BCPZ | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | $3.09 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7025BCPZ-RL | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | $ | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADF7025BCPZ-RL7 | Prodn | 48 ld LFCSP (7x7x.85mm w/4.1mm Pad) | 48 | Ind | $3.09 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7025DBZ1 | Prodn | EVALUATION BOARDS | - | Ind | $50.60 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close