ADF7901: High Performance ISM Band ASK/FSK Transmitter IC
The ADF7901 is a low power OOK/FSK UHF transmitter designed for use in RF remote control devices. The device is capable of Frequency Shift Keying (FSK) modulation on eight different channels, ...More
ADF7901: High Performance ISM Band ASK/FSK Transmitter IC
Product Description
The ADF7901 is a low power OOK/FSK UHF transmitter designed for use in RF remote control devices. The device is capable of Frequency Shift Keying (FSK) modulation on eight different channels, selectable by three external control lines. OOK modulation is performed by modulating the PA control line.
The on-chip VCO operates at 2x the output frequency. The divide by 2 at the output of the VCO reduces the amount of PA feedthrough. As a result of this, OOK modulation depths of greater than 50dB are easily achievable.
The FSK_ADJ and ASK_ADJ resistors can be adjusted in the system to optimize output power for each modulation scheme. An additional 1.5dB of output power is provided for the lower bank of channels to adjust for antenna performance.
The CE line allows the transmitter to be powered down completely. In this mode the leakage current is typically 0.1µA.
- Data Sheet Rev A, 03/2006 (pdf 164kB)
- (About Data Sheets)
Features
- Single-chip, Low-power UHK Transmitter
- 369.5 MHz to 395.9 MHz Frequency Operation using Fractional-N PLL and Fully-integrated VCO
- 3.0 V Supply Voltage
- Data Rates Supported < 20 kbps
- Low Current Consumption 26mA at 12dBm Output at 384 MHz
- Power-down Mode (<1µA)
- 24-Lead TSSOP Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF7901
High Performance ISM Band ASK/FSK Transmitter IC
Other Diagrams for ADF7901
High Performance ISM Band ASK/FSK Transmitter IC
ADF7901 Pin Configuration
Functional Block Diagram for ADF7901
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 26mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 21mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 29mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7901 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7901BRU | Prodn | 24 ld TSSOP | 24 | Ind | $1.67 | 11/21/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADF7901BRU-REEL | Prodn | 24 ld TSSOP | 24 | Ind | $1.67 | 12/26/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADF7901BRU-REEL7 | Prodn | 24 ld TSSOP | 24 | Ind | $1.67 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADF7901BRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $1.52 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7901BRUZ-RL | Prodn | 24 ld TSSOP | 24 | Ind | $1.52 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF7901BRUZ-RL7 | Prodn | 24 ld TSSOP | 24 | Ind | $1.52 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7901EBZ | Prodn | EVALUATION BOARDS | - | Ind | $70.84 | 11/21/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF790XEBZ | Prodn | EVALUATION BOARDS | - | Ind | $151.80 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close