ADL5501: 50 MHz to 6 GHz TruPwr Detector
The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V ...More
ADL5501: 50 MHz to 6 GHz TruPwr Detector
Product Description
The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V and 5.5 V and a power supply decoupling capacitor. The input is internally ac-coupled and has a nominal input impedance of 50 Ω. The output is a linear-responding dc voltage with a conversion gain of 6.3 V/V rms at 900 MHz.
The ADL5501 is intended for true power measurement of simple and complex waveforms. The device is particularly useful for measuring high crest factor (high peak-to-rms ratio) signals, such as CDMA-, CDMA2000-, W-CDMA-, and QPSK-/QAM-based OFDM waveforms. The on-chip modulation filter provides adequate averaging for most waveforms.
The on-chip, 100 Ω series resistance at the output, combined with an external shunt capacitor, creates a low-pass filter response that reduces the residual ripple in the dc output voltage. For more complex waveforms, an external capacitor at the FLTR pin can be used for supplementary signal demodulation.
The ADL5501 offers excellent temperature stability across a 30 dB range and near 0 dB measurement error across temperature over the top portion of the dynamic range. In addition to its temperature stability, the ADL5501 offers low process variations that further reduce calibration complexity.
The ADL5501 operates from −40°C to +85°C and is available in a small 6-lead SC-70 package. It is fabricated on a proprietary high fT silicon bipolar process.
Applications
Data Sheet, Rev. A, 10/07
Features
- True rms response
- Excellent temperature stability
- Up to 30 dB input dynamic range at 4 GHz
- 50 Ω input impedance
- 1.25 V rms, 15 dBm, maximum input
- Single-supply operation: 2.7 V to 5.5 V
- Low power: 3.3 mW at 3 V supply
- RoHS-compliant
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADL5501
50 MHz to 6 GHz TruPwr Detector
Functional Block Diagram for ADL5501
ADL5502 - 800 MHz to 3800 MHz Crest Factor Detector
| Part# | Voltage Supply (V) | Supply Current (mA) | RF Freq (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Output Response | Response Time (ns) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8361 | 2.7 to 5.5 | 1.1 | 2500 | 30 | ±0.25 | Linear in Voltage | 320 | 6-Lead SOT-23, 8-Lead uSOIC | $3.80 |
| AD8362 | 4.5 to 5.5 | 20 | 3800 | 60 | ±1 | Linear in dB | 45 | 16-Lead SOP | $6.33 |
| AD8363 | 4.5 to 5.5 | - | 6000 | 50 | ±0.5 | Linear in dB | 8000 | 4 x 4 mm CSP | $5.25 |
| AD8364 | 4.5 to 5.5 | 72 | 2700 | 60 | ±0.5 | Linear in dB | 45 | 5 x 5 mm CSP | $7.94 |
| ADL5500 | 2.7 to 5.5 | 1.1 | 6000 | 30 | ±0.25 | Linear in Voltage | 10000 | WLCSP | $2.78 |
| ADL5501 | 2.7 to 5.5 | - | 6000 | 30 | ±0.25 | Linear in Voltage | 6000 | 6-Lead SC-70 | $2.42 |
| ADL5502 | 2.7 to 5.5 | - | 3800 | 30 | ±0.25 | Linear in Voltage | 15 | WLCSP | $5.97 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5501 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5501-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | - | 11/14/2008 | Y | Contact ADI | Add To Cart |
| ADL5501AKSZ-R2 | Prodn | 6 ld SC70 | 6 | Ind | $2.42 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADL5501AKSZ-R7 | Prodn | 6 ld SC70 | 6 | Ind | $2.42 | 11/14/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close