AD6600:  Diversity Receiver Chipset

Analog Devices' innovative Diversity Receiver chipset delivers two IF-to-baseband diversity channels in a compact, comprehensive solution that incorporates Automatic Gain Control, Received Signal ...More

AD6600:  Diversity Receiver Chipset

Product Description

Analog Devices' innovative Diversity Receiver chipset delivers two IF-to-baseband diversity channels in a compact, comprehensive solution that incorporates Automatic Gain Control, Received Signal Strength Indicator, high-resolution Numerically Controlled Oscillator and digital filtering on-chip.

The chipset comprises Analog Devices' AD6600 dual-channel IF sampling analog-to-digital converter and AD6620 dual-channel decimating receiver chip. Configured with the appropriate external components, it can address a variety of air interface standards, including GSM, CDMA, IS136 and PHS, as well as proprietary modulation schemes for paging systems and wireless fixed access receivers.

Based on Analog Devices' next-generation receiver architecture, the Diversity Receiver replaces sensitive analog filters with digital filters for significant cost and size reductions. Complete reference designs show the optimal layout for reducing noise and minimizing cross-channel coupling.

Features

  • Dual IF Inputs, 70 MHz–250 MHz
    Diversity or Two Independent IF Signals
    Separate Attenuation Paths
  • Oversample RF Channels
    20 MSPS on a Single Carrier
    10 MSPS/Channel in Diversity Mode
  • Single 5 V Power Supply
    Output DVCC 3.3 V or 5 V
  • 775 mW Power Dissipation
  • Total Signal Range 90+ dB
    30 dB from Automatic
    Gain-Ranging (AGC)
    60 dB from A/D Converter
    Range >100 dB After Processing Gain
  • Digital Outputs
    11-Bit ADC Word
    3-Bit RSSI Word
    2x Clock, A/B Indicator

Diagrams

AD6600 Diagram
Functional Block Diagram for AD6600

Specifications

Resolution (Bits) 11bit
T-Put Rate 20MSPS
Part # AD6600
Supply V Multi(+3.3, +5),Single(+5)

Explore Other Products

Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
ADF9010 Bband Quadrature CODEC - - 900 MHz RFID readers - 900MHz ISM Band Analog RF Front End - - 2 -
AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.68 12 2 50MSPS
AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
AD9969 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 3.3 V CMOS MxFE™ Mixed Signal Front End for broadband Set Top Box And Cable Modem applications $14.42 12