Clock and Timing
Clock and Data Recovery/Retiming 
Clock Generation and Distribution
PLL Synthesizers/VCOs
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Clock and Data Recovery/Retiming

Description
Analog Devices provides discrete-rate, multi-rate and continuous-tuning clock and data recover ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI’s CDRs allow easy integration into protocol agnostic applications automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C® interface.
   

Part#Voltage Supply (V)Data Rate (Gb/s)Power Dissipation (mW)Input Sensitivity (mVp-p)Jitter Tolerance (Ulpp)Jitter TransferJitter Gen (mUI rms)RatePackagePrice* (1000 pcs.)
Sort Parameter:                             
ADN2865+3.32.712006---Continous-**
ADN2812+3.32.775061.0 @ 1 MHz490 kHz @ OC481Continous5x5 mm LFCSP$54.65
ADN2817+3.32.765051.0 @ 1 MHz500 kHz @ OC481Continous5x5 mm LFCSP$44.26
ADN2818+3.32.76002001.0 @ 1 MHz500 kHz @ OC481Continous5x5 mm LFCSP$42.05
ADN2819+3.32.750041.0 @ 1 MHz590 kHz @ OC482Multi7x7 mm LFCSP$45.54
ADN2811+3.32.750041.0 @ 1 MHz590 kHz @ OC482Single7x7 mm LFCSP$37.44
ADN2807+3.30.62250041.0 @ 250 kHz140 kHz @ OC121Multi7x7 mm LFCSP$11.64
ADN2804+3.30.62242031.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$10.00
AD808+50.62240040.6 @ 250 kHz333 kHz7Single16-Lead SOIC$11.48
ADN2805+3.31.25390200---Single5x5 mm LFCSP$9.33
ADN2813+3.31.2537561UI @ 637 kHz71 kHz @ OC121Continous5x5 mm LFCSP$19.73
ADN2806+3.30.6223602001.0 @ 250 kHz71 kHz @ OC121Single5x5 mm LFCSP$9.24
ADN2814+3.30.67535061.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$11.64
ADN2816+3.30.67530041.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$10.47
ADN2815+3.31.2530061.0 @ 250 kHz71 kHz @ OC121Continous5x5 mm LFCSP$17.76
AD807+50.15517021.0 @ 65 kHz92 kHz5Single16-Lead SOIC$11.18
AD800-5.5156-80.9 UI @ 65 kHz---20-Lead SOIC$18.90

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.