Clock and Timing
Clock and Data Recovery/Retiming
Clock Generation and Distribution
PLL Synthesizers/VCOs 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

PLL Synthesizers/VCOs

Description
ADI offers a variety of PLL synthesizers for use in applications such as wireless base stations, LAN, mobile handsets/PDAs, broadband wireless access, I&I and test equipment, satellite, sonar and CATV. We offer both single and dual PLLs as well as Fractional-N and Integer-N, featuring best-in-class performance, phase noise and integration.

Download Free PLL Simulation Design and Evaluation Software, (ADIsimPLLâ„¢ 3.0).

   

Part#TypeMax RF Input (MHz)Output Frequency Range Norm Phase Noise (dBc/Hz)Max REFin (MHz)RF PrescalersSupply Current (max)Prog Supply Current (mA)Programmable Output PowerPackagePrice* (1000 pcs.)
Sort Parameter:                             
AD809Synthesizer-155.52 MHz-21919.44-17--16-Lead SOIC$3.80
ADF4001Single Integer-N200--214104n/a4.5--16-Lead TSSOP; 20-Lead CSP$1.70
ADF4002Single Integer-N400--222300n/a5--16-Lead TSSOP; 20-Lead CSP$1.95
ADF4007Single Integer-N7500--219240N counter = 8/16/32/64 13--20-Lead CSP$2.13
ADF4106Single Integer-N6000--21930016/17; 32/33; 64/65; 8/913--16-Lead TSSOP; 20-Lead CSP$2.13
ADF4107Single Integer-N7000--21925016/17; 32/33; 64/65; 8/913--16-Lead TSSOP; 20-Lead CSP$2.64
ADF4108Single Integer-N8000--21925016/17; 32/33; 4/5; 64/65; 8/917--20-Lead CSP$3.30
ADF4110Single Integer-N550--21510416/17; 32/33; 64/65; 8/94.5--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4111Single Integer-N1200--21510416/17; 32/33; 64/65; 8/94.5--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4112Single Integer-N3000--21510416/17; 32/33; 64/65; 8/96.5--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4113Single Integer-N4000--21510416/17; 32/33; 64/65; 8/98.5--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4113HVSingle Integer-N4000--21210416/17; 32/33; 64/65; 8/911--16-Lead TSSOP; 20-Lead CSP$2.46
ADF4116Single Integer-N550--2111008/94.5--16-Lead TSSOP$2.25
ADF4117Single Integer-N1200--21310032/334.5--16-Lead TSSOP$2.25
ADF4118Single Integer-N3000--21610032/336.5--16-Lead TSSOP$2.25
ADF4153Single Fractional-N4000--2132504/5; 8/912--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4154Single Fractional-N4000--2132504/5; 8/912--16-Lead TSSOP; 20-Lead CSP$2.25
ADF4156Single Fractional-N6000--2132504/5; 8/912--16-Lead TSSOP; 20-Lead CSP$3.00
ADF4157Single Fractional-N6000-207300-29--16-Lead TSSOP; 20-Lead CSP$3.21
ADF4193Fast Settling PLL3500--2163004/5; 8/9---32-Lead CSP $8.50
ADF4206Dual Integer-N550-924032/33; 64/659.5--16-Lead TSSOP$2.02
ADF4208Dual Integer-N2000-914032/33; 64/6514--20-Lead TSSOP$2.02
ADF4212Dual Integer-N2700-9111516/17; 32/33; 64/65; 8/911.5--20-Lead CSP; 20-Lead TSSOP$2.42
ADF4212LDual Integer-N2400--21511516/17; 32/33; 64/65; 8/96--20-Lead CSP; 20-Lead TSSOP$2.42
ADF4213-3000-9111516/17; 32/33; 8/920---$1.79
ADF4216-1200-874032/33; 64/6518---$1.15
ADF4217LDual Integer-N3000-9011032/33; 64/657--20-Lead TSSOP; 24-Lead BCC**
ADF4218LDual Integer-N3000--21611032/33; 64/657--20-Lead TSSOP; 24-Lead BCC$2.51
ADF4219LDual Integer-N3000-9011032/33; 64/657--20-Lead TSSOP; 24-Lead BCC**
ADF4251Dual Fractional-N3000-1031504/5; 8/913--24-Lead CSP**
ADF4252Dual Fractional-N3000--2141504/5; 8/912--24-Lead CSP$2.64
ADF4360-0Synthesizer/VCO Integer-N-2400-2725 MHz-21425016/17; 32/33; 8/9-25-50-13 dBm to -3dBm24-Lead CSP$3.06
ADF4360-1Synthesizer/VCO Integer-N-2050-2450 MHz-21725016/17; 32/33; 8/9-25-50-13 dBm to -3dBm24-Lead CSP$3.06
ADF4360-2Synthesizer/VCO Integer-N-1850-2150 MHz-21725016/17; 32/33; 8/9-25-50-12 dBm to -3dBm24-Lead CSP$3.06
ADF4360-3Synthesizer/VCO Integer-N-1600-1950 MHz-21725016/17; 32/33; 8/9-25-50-12 dBm to -3dBm24-Lead CSP$3.06
ADF4360-4Synthesizer/VCO Integer-N-1450-1750 MHz-21725016/17; 32/33; 8/9-25-50-13 dBm to -4dBm24-Lead CSP$3.06
ADF4360-5Synthesizer/VCO Integer-N-1200-1400 MHz-21725016/17; 32/33; 8/9-25-45-13 dBm to -4dBm24-Lead CSP$3.06
ADF4360-6Synthesizer/VCO Integer-N-1050-1250 MHz-21725016/17; 32/33; 8/9-25-45-13 dBm to -4dBm24-Lead CSP$3.06
ADF4360-7Synthesizer/VCO Integer-N-350-1800 MHz-21725016/17; 8/9-25-45-13 dBm to -4dBm24-Lead CSP$3.06
ADF4360-8Synthesizer/VCO Integer-N-65-400 MHz-217250--25-45-13 dBm to -4dBm24-Lead CSP$3.06
ADF4360-9Synthesizer/VCO Integer-N-65-400 MHz218250-7.5--14 dBm to -9 dBm-**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.