Temperature Sensing and Thermal Management
Analog Temperature Sensors
Digital Temperature Sensors
Remote Temperature Sensors
Temperature Switches 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Temperature Switches

Description

ADI offers a selection of trip point temperature sensors. One family of trip point temperature sensors may be purchased at the factory to trip at a pre-programmed fixed temperature. ADI also offer a selection of trip points temperature sensors that has the flexibility to be programmed individually using external resistors. Choose the most suitable trip point temperature sensor for your application.

Temperature Switches

Part# Output Type Sensor Output Temp Res(°C/LSB) Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AD22105 Thermostatic Switch Thermostatic Switch n/a 3 n/a --- +2.7V to 7V SOIC-8; TO-92 -40 to +125 $1.09
AD7416 Digital; Thermostatic Switch I2C®; Thermostatic Switch 0.25 2 0 --- +2.7V to +5.5V MSOP-8; SOIC-8 -40 to +125 $0.90
AD7817 Digital; Thermostatic Switch MICROWIRE (TM); QSPI (TM); SPI (TM); Thermostatic Switch 0.25 3 4 --- +2.7V to +5.5V SOIC-16; TSSOP-16 -40 to +85 $2.95
AD7818 Digital; Thermostatic Switch MICROWIRE (TM); QSPI (TM); SPI (TM); Thermostatic Switch 0.25 3 1 --- +2.7V to +5.5V MSOP-8; SOIC-16; SOIC-8 -40 to +85 $2.10
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
ADT7408 Digital; Thermostatic Switch I2C®; SMBus; Thermostatic Switch 0.0625 2 0 --- +3V to +3.6V LFCSP-8 -20 to +125 $0.78
ADT75 Digital; Thermostatic Switch I2C®; SMBus; Thermostatic Switch 0.0625 1 0 --- +3V to +5.5V MSOP-8; SOIC-8 -55 to +125 $0.65
TMP01 Analog; Thermostatic Switch +5mV/°K; Thermostatic Switch n/a 3 0 --- +4.5V to +13.2V PDIP-8; SOIC-8; TO-99 -55 to +125 $2.40
TMP12 Thermostatic Switch Thermostatic Switch n/a 5 0 --- +4.5V to +5.5V SOIC-8 -40 to +125 **

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top