Amplifiers and Comparators
Audio Amplifiers
Comparators 
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Comparators

Description

Analog Devices now offers an extensive portfolio of high speed and low power comparators. This new portfolio of comparators expands ADI's extensive breadth of product offerings and allows us to provide our customers with more complete signal chain solutions. These new comparator offerings range from the fastest comparator in existence with <200fs jitter to very low power CMOS comparators that consume uA's of power.


Learn all about the newest Comparator parts in our Comparator Selection Guide 2007.
View Selection Tables on this Page:   


Comparators Overview
Low Power Comparators


Comparators Overviewback to top
   

Part#Prop Delay (ns)typ# Per PkgTotal Power (mW)Voltage Supply (V)No of SuppliesInput Range (V)Logic OutputAdjustable HysteresisMin Pulse Width
Sort Parameter:                        
ADCMP5670.2525205, -5.22-2 to 3VPECL-200ps
ADCMP5660.2524505, -5.22-2 to 3VECL-200ps
AD790451250+/-153 -Vs to Vs -2VTTL/CMOSFixed -
AD85617165+/- 5 2 -5.0V to +3.0VDiff/TTL--
AD856484150+/- 5 2 -5.0V to +3.0VTTL/CMOS--
AD86115.51503 to 510 to 3VDiff/TTL--
AD86125.521003 to 510 to 3VDiff/TTL--
AD96685611205, -5.22-2.5V to +5.0VDiff/ECL--
AD96687622405, -5.22-2.5V to +5.0VDiff/ECL--
ADCMP5510.752603.3 to 51-0.2 to Vcc-2VPECL-700ps
ADCMP5520.752603.3 to 51-0.2 to Vcc-2VPECLX700ps
ADCMP5530.751303.3 to 51-0.2 to Vcc-2VPECL-700ps
ADCMP5610.7521605, -5.22-2 to 3VPECL-700ps
ADCMP5620.7521605, -5.22-2 to 3VPECLX700ps
ADCMP5630.7521205, -5.22-2 to 3VECL-700ps
ADCMP5640.7521205, -5.22-2 to 3VECLX700ps
ADCMP5720.1511453.3 to 51-0.2 to Vcci-2.1VCMLX80ps
ADCMP5730.1511453.3 to 51-0.2 to Vcci-2.1VPECLX80ps
ADCMP5800.1512405, -5.22-2 to 3VCMLX80ps
ADCMP5810.1512405, -5.22-2 to 3VECLX80ps
ADCMP5820.1512405, -5.22-2 to 3VPECLX80ps
ADCMP6003162.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOS-3ns
ADCMP6013162.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOSX3ns
ADCMP6023162.5 to 5.52-0.2 to Vcc+0.2VTTL/CMOSX3ns
ADCMP6033162.5 to 5.53-0.5 to Vcc+0.5VTTL/CMOSX3ns
ADCMP6041.51422.5 to 5.51-0.2 to Vcc+0.2VLVDS-1ns
ADCMP6051.51422.5 to 5.52-0.2 to Vcc+0.2VLVDSX1ns
ADCMP60611622.5 to 5.51-0.2 to Vcc+0.2VCML-600ps
ADCMP60711622.5 to 5.52-0.2 to Vcc+0.2VCMLX600ps
ADCMP60830112.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOS-35ns
ADCMP60930112.5 to 5.51-0.2 to Vcc+0.2VTTL/CMOSX35ns
CMP401234110+/- 5 2-5.0V to +4.0VTTL/CMOS--
ADCMP5650.324355, -5.22-2 to 3VECL-200ps


Low Power Comparatorsback to top
   

Part## Per PkgInternal ReferenceReference Accuracy (+/-%)Voltage Supply (V)Supply Current (max)Input Range (V)Prop Delay (ns)typAdjustable HysteresisLogic OutputPackagePrice* (1000 pcs.)
Sort Parameter:                               
ADCMP3412X0.2751.7 to 5.590 to Vcc10000XOpen-Drain8-Lead SOT-23$0.91
ADCMP3432X0.2751.7 to 5.56.50 to Vcc10000XOpen-Drain8-Lead SOT-23$0.91
ADCMP3611X0.2751.7 to 5.5100 to Vcc5000Fixed Open-Drain5-Lead SOT-23$0.61
ADCMP6702X1.51.7 to 5.55.70 to Vcc10000Fixed Open-Drain6-Lead TSOT$1.42
ADCMP3501X3.52.25 to 5.50.010 to 22V5000Fixed Open-Drain/Active-Low4-Lead SC-70$0.31
ADCMP3521--2.25 to 5.50.010 to 22V5000Fixed Push-Pull4-Lead SC-70**
ADCMP3541X3.52.25 to 5.50.010 to 22V5000Fixed Open-Drain/Active-High4-Lead SC-70$0.31
ADCMP3561X3.52.25 to 5.50.010 to 22V5000Fixed Push-Pull/Active-High4-Lead SC-70$0.31
ADCMP3701--2.25 to 5.50.0020 to 22V5000Fixed Open-Drain5-Lead SC-70$0.28
ADCMP3711--2.25 to 5.50.0020 to 22V5000Fixed Push-Pull5-Lead SC-70$0.28
CMP044--3.3 to 36-0 to V+ -1.51300-Open Collector14-Lead SOIC$4.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.