Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers 
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Current Sense Amplifiers

Description
ADI’s Current Sense Amplifiers offer excellent performance for a wide array of automotive and power management applications. These devices accurately amplify small voltages in the presence of large common-mode voltage, provide high bandwidth, as well as level shifting and bidirectional capability. Excellent DC and AC accuracy over a wide temperature range from -40°C to 125°C minimizes errors in your measurement loop while not sacrificing on cost and package size.
Also, the 3rd Edition of A Designer's Guide to Instrumentation Amplifiers is now available online and in print.
View Selection Tables on this Page:   


Current Sense and Difference Amplifiers Overview
Power Monitoring


Current Sense and Difference Amplifiers Overviewback to top
   

Part#Common Mode Range (V)Bandwidth G=10 (kHz typ)CMRR (dB)Gain Range (min to max)Voltage Supply (Vmin)Voltage Supply (Vmax) Supply Current (max)VosiTC (µV/deg C)Gain temp co.Temperature Range
Sort Parameter:                            
AD22057-1 to 24308020+3+260.5mA---40 to +125
AD628+/- 10060077100±5±181.6mA---40 to +85
AD629+/- 270500771±2.5±181mA---40 to +85
AD82127 to 6510001001,000+7+65720µA10--40 to +125
AD82145 to 65-80100+5+651.2mA15--40 to +125
AD8228-65010010,100------40 to +85
ADM40732 to 2818009040+3+28----40 to +125
AMP03+/- 203000851±5±152.5mA---40 to +85
AD8270-Vs to +Vs10000981.5--2.5mA1.51ppm/C-40 to +125
AD8273+/- 4020000861.5--2.5mA32ppm/C-40 to +125
AD8213-2 to 6550010020+4.5+5.52.5mA1210ppm/C-40 to +125
AD8216-4 to 653000903--2mA1010ppm/C-40 to +125
AD8215-2 to 6545010020--2.2mA615ppm/C-40 to +125
AD8290--12050--4.68mA-15ppm/C-
AD8202-12 to 30508220+3.5+120.25mA1020ppm/C-40 to +125
AD8203-12 to 30608214+3.5+120.25mA1020ppm/C-40 to +125
AD8210-2 to 6550010020+4.5+5.51.5mA1020ppm/C-40 to +125
AD8211-2 to 6550012020--2mA1220ppm/C-40 to +125
AD8205-2 to 65507850+4.5+52mA1530ppm/C-40 to +125
AD8206-2 to 651007620+4.5+5.52mA1530ppm/C-40 to +125
AD6260 to 541006690±2.4±62mA0.000006150ppm/C-40 to +85


Power Monitoringback to top
   

Part#Voltage/Current ReadbackBasic Hot Swap ControlCONV PinCLRB PinALERT/ALERTBReference AdjustNumber of I2C AddressesPrice* (1000 pcs.)
Sort Parameter:                        
ADM1191X-X-ALERTBX16$1.92
ADM1192XPMOS to 30 V-XALERTX4$1.92

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.