ADI’s Current Sense Amplifiers offer excellent performance for a wide array of automotive and power management applications. These devices accurately amplify small voltages in the presence of large common-mode voltage, provide high bandwidth, as well as level shifting and bidirectional capability. Excellent DC and AC accuracy over a wide temperature range from -40°C to 125°C minimizes errors in your measurement loop while not sacrificing on cost and package size.
Also, the 3rd Edition of A Designer's Guide to Instrumentation Amplifiers is now available online and in print.
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.