|
|
 |
 |
 |
Instrumentation Amplifiers
|
 |
 |
Description |
 |
 |
Analog Devices makes an instrumentation amplifier for your design. We have a complete line of low-cost, low-power, high common mode in-amps for every application and market. Some examples include the AD8221 – a high performance, general purpose instrumentation amplifier. The AD8230 is a zero drift in amp and the AD8220 is a JFET input in-amp.
Also, the 3rd Edition of A Designer's Guide to Instrumentation Amplifiers is now available online and in print.
Free downloadable SPICE simulator for ADI components
|
 |
 |
 |
 |

|
| | | | | | | | | | | | AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 | | AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | ** | | AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 | | AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 | | AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.89 | | AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 | | AD8222 | Dual High Performance IA | Dual | - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 | | AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 | | AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 | | AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 | | AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 | | AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin; Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 | | AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 | | AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.51 | | AD8203 | High CMV DA | Single | 4.5V to 5.5V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 | | AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 | | AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 | | AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 | | AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 | | AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 | | AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 | | AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 | | AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 | | AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 | | AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 | | AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 | | AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 | | AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 | | AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 | | AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 | | AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 | | AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 | | AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 | | AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | ** | | AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 | | AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 | | AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 | | AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 | | AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 | | AD8250 | Software Programmable | Dual | 10V to 34V | Pin; Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 | | AD8251 | Software Programmable | Dual | 10V to 34V | Pin; Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 | | AD8253 | Software Programmable | Dual | 10V to 34V | Pin; Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 | | AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 | | AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 | | AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin; Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|