Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers 
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Isolation Amplifiers

Description
Isolation amplifiers protect data-acquisition components from potentially destructive voltages present at remote transducers. These amplifiers are also useful when you need to amplify low-level signals in multi-channel applications. They can also eliminate measurement errors caused by ground loops. Amplifiers with internal transformers reduce circuit costs by eliminating the need for additional isolated power supply.
   

Part## Ports/ChSupply Voltage (V)Supply Current (max)Isolation Voltage (Vrms)Bandwidth G = 1 (kHz)GainInput Range (V)Price* (1000 pcs.)
Sort Parameter:                        
AD2615+541250n/an/a-$25.85
AD2605+541250n/an/a-$29.67
AD2103+15502500201 to 100±10$46.52
AD2152±154015001201 to 100±10$44.05
AD2082n/an/a150041 to 1000±5$72.93
AD2042n/an/a150051 to 100±5$26.82
AD2032+15201500101 to 10±10$91.37
AD2022+155150051 to 100±5$29.82

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.