Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers 
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Variable Gain Amplifiers

Description
Variable gain amplifiers (VGAs) have been used in a variety of remote sensing and communications equipment for more than a half-century. Applications ranging from ultrasound, radar, lidar to wireless communications—and even speech analysis—have utilized variable gain in an attempt to enhance dynamic performance.
   

Part#Gain Control-3 dB BW (MHz)Gain Low End (dB)Gain High End (dB)Number of ChannelsSpectral Noise (nV/rtHz)Supply Voltage (V)Supply Current (max)Gain Accuracy (dB)Price* (1000 pcs.)
Sort Parameter:                              
AD600Analog350+4021.4±514mA-$16.61
AD602Analog35-10+3021.4±514mA-$13.36
AD604Analog400+4820.8±531mA±0.3$16.45
AD605Analog40-14+3421.8+523mA±0.2$9.91
AD8335Analog70-10+3841.3+576mA±0.2$12.14
AD603Analog90-11+3111.4±520mA±0.5$4.40
AD8323Digital100-26+27.51-+5--$3.34
AD8324Digital100-25.5+33.51157+3.3207mA±1$1.73
AD8325Digital100-29.5+30156+5133mA±1$3.34
AD8326Digital100-26+27.51100±5157mA±1$3.95
AD8334Analog100+4.5+43.540.74+5116mA+0.5$14.66
AD8328Digital107-27.5+31.51135-120mA±1$1.92
AD8336Analog115-14+4613±1225mA±0.5$4.59
AD8321Digital120-27.4+26120+990mA±1$4.40
AD8331Analog120-4.5+4310.74+525mA+0.5$5.45
AD8332Analog120-4.5+43.520.74+558mA+0.5$10.57
AD8372Digital130-9+322-+5116mA±0.3$6.58
AD8320Digital150-10+26153+12105mA±0.2**
AD8330Analog1500+5015+620mA±0.5$4.44
AD8327Digital160-18+30164+5105mA±1$3.80
AD8260Digital180-6+2412.4+3.328mA+0.25$3.84
AD8322Digital180-12.6+29.5164+5113mA±2$3.19
AD8337Analog2800+2412.2±515mA±0.25$2.52
AD8367Analog500-2.5+42.511.84+5.526mA±0.2$4.60
AD8369Digital600-5+4012+5.537mA±0.5$4.25
AD8375Digital690-4+201-+5130mA±0.2$4.54
AD8376Digital690-4+202-+5260mA±0.2$6.57
AD8370Digital700+25+3412.1+5.578mA-$4.25
AD8368Analog800-12+221-+5-±0.4$4.60
ADL5391Analog2000-+9.5126.7+5135mA-$4.95
ADL5390Analog2400-+71-+5130mA-$7.59
ADL5592Digital2400-+30.51----0.02**
ADL5330Analog3000-34+221-+5240mA-$5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.