Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters 
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Capacitance to Digital Converters

Description

Analog Devices offers the world’s first high-precision, fully integrated Capacitance-to-Digital Converters (CDC), that address the complex and difficult signal processing challenges of direct capacitance-to-digital conversion. The award-winning Capacitance-to-Digital Converter (CDC) technology enables high accuracy capacitance sensing for Industrial, Automotive, and Consumer applications.

For more information on Capacitance to Digital Converters, visit the CDC Overview page.

   

Part#Resolution (Bits)T-Put Rate# ChanSupply VPwr Diss (max)Input Base C (pF Max)Cin Range (pF)Pkg TypePrice* (1000 pcs.)
Sort Parameter:                         
AD71421627.8SPS14Single(+2.6 to +3.6); Single(+2.7); Single(+3); Single(+3.3)3.6mW20±2CSP$1.37
AD71431643.5SPS8Single(+2.6 to +3.6)3.6mW20±2CSP$1.25
AD77472445.5SPS1Single(+2.7 to +5.25) 4.25mW17±8SOP$4.66
AD77452490SPS1Single(+2.7 to +5.25) 4.25mW17±4SOP$4.66
AD77462490SPS2Single(+2.7 to +5.25) 4.25mW17±4SOP$5.01
AD715112100SPS1Single(+2.7 to +3.6)0.3mW10±4SOP$1.37
AD715012100SPS2Single(+2.7 to +3.6)0.43mW10±4SOP$1.37
AD714716111SPS13Single(+3); Single(+3.3)3.6mW20±8CSP$1.30

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Resolution (Ascending), then # of Input Channels (Ascending)