Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters 
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Isolated A/D Converters

Description
As the world's leading supplier of data converters, Analog Devices are constantly introducing new ADCs that drive system architectures and deliver breakthrough combinations of performance and functionality. In the area of motor control, ADI’s converters solve the challenges associated with current and voltage monitoring, optical encoder feedback, and resolver-to-digital conversion. Specifically the introduction of the Isolated A/D Converter with its 3.75kV stand-off voltage is one example of the performance breakthroughs and integration to ease the burden of design.
   

Part#Resolution (Bits)Sample Rate# ChanSupply VPwr Diss (max)InterfacePkg TypePrice* (1000 pcs.)
Sort Parameter:                     
AD74001610MSPS1Multi(+3, +5 Isolated); Multi(+5, +5 Isolated)90mWSerSOIC$4.05
AD7400A1610MSPS1Multi(+5, +5 Isolated)95mWSerSOIC$4.00
AD74011620MSPS1Multi(+3, +5 Isolated); Multi(+5, +5 Isolated)100mWSerSOIC$4.05

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.