Resolvers and Synchros are transducers that convert the angular position and/or velocity of a rotating shaft to an electrical signal. Both deliver signals proportional to the Sine and/or Cosine of the shaft angle. A Resolver-to-Digital or a Synchro-to-Digital converter is used to convert these signals to a digital output corresponding to the shaft angle and/or velocity. ADI’s family of RDCs and SDCs offers solutions for these applications.
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.