|
|
 |
 |
 |
Temperature to Digital Converters
|
 |
 |
Description |
 |
 |
ADI offers a complete family of digital temperature sensors with a variety of interface options (e.g. SPI, I2C, Single-wire PWM). From very simple local sensors with accuracy up to ±0.5°C to highly integrated digital temp sensors with multi-channel ADCs & DACs and reference, our digital thermal sensors simplify your system design challenges. By providing a digital output, digital sensors do not require external circuitry for linearization and data conversion. With operating temperature ranges up to -40°C to +150°C, our sensors are used in a broad array of applications, including I&I, automotive, computer, communications, and consumer devices.
|
 |
 |
 |
 |

|
| | | | | | | | | | | TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.27 | | TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.27 | | ADT7411 | 0.25 | +0.5 | 10 | 10 | n/a | I2C; I2C/SPI; Serial; SPI | -40 to +120 | +2.7V to +5.5V | SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor | $2.22 | | ADT7519 | 0.25 | n/a | 10 | 7 | 8-Bit x 4 | I2C/SPI; Serial | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs | $3.56 | | ADT7517 | 0.25 | n/a | 10 | 7 | 10-Bit x 4 | I2C/SPI; Serial; SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs | $4.85 | | ADT7516 | 0.25 | n/a | 10 | 7 | 12-Bit x 4 | I2C/SPI; Serial; SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs | $7.74 | | AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C; Serial | -40 to +125 | +2.7V to +5.5V | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.99 | | AD7817 | 0.25 | ±1 | 10 | 4 | --- | Serial; SPI | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.29 | | AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C; Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC
| $2.34 | | AD7818 | 0.25 | ±1 | 10 | 1 | --- | Serial; SPI | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.34 | | AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial; SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.66 | | AD7416 | 0.25 | n/a | 10 | 0 | --- | I2C; Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $1.00 | | AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C; Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT
| $1.04 | | AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C; Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.04 | | AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial; SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $1.00 | | ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C; I2C/SPI; Serial; SM Bus; SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.23 | | ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C; I2C/SPI; SM Bus; SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.51 | | ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C; I2C/SPI; Serial; SM Bus; SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.46 | | ADT6502 | 0.125 | ±4 | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | ** | | ADT6501 | 0.125 | ±4 | 11 | n/a | - | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 | | ADT75 | 0.0625 | n/a | 12 | 0 | --- | I2C; Serial; SM Bus | -55 to +125 | +3V to +5.5V | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | $0.66 | | ADT7408 | 0.0625 | ±1 | 12 | 0 | --- | I2C; SM Bus | -20 to +125 | +3V to +3.6V | ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor | $0.87 | | ADT6504 | 0.0625 | n/a | 12 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.50 | | ADT6503 | 0.0625 | n/a | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.50 | | ADT7302 | 0.03125 | n/a | 13 | 0 | --- | Serial; SPI | -40 to +125 | +2.7V to +5.25V | ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 | $0.63 | | ADT7301 | 0.03125 | n/a | 13 | 0 | --- | Serial; SPI | -40 to +150 | +2.7V to +5.5V | 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP | $1.21 | | TMP05 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output | $0.66 | | TMP06 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output
| $0.66 | | AD22105 | n/a | ±3 | n/a | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to 7V | Low Voltage, Resistor Programmable Thermostatic Switch | $1.21 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
| Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending) |
|
 |
 |
 |
|
 |
 |
|
 |
 |
|