Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders 
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Video Decoders

Description
Analog Devices offers a range of Multi-Format video decoder ICs to digitize and convert SDTV, EDTV, HDTV and PC-RGB signals for use in digital displays. The ADV718x and ADV74xx family of ICs are proven in handling non-standard input signal types to overcome the headache of world-wide TV chassis design. For professional and industrial applications, ADI meets all the standards required for video transmission, re-distribution, editing and storage.
   

Part#Resolution (Bits)ADC Speed (MHz)Output Resolution (bits)Input Color FormatsInput Signal TypesData Output Formats# Input ChannelsPower Dissipation (mW)PackagePrice* (1000 pcs.)
Sort Parameter:                          
ADV7181B9548NTSC; PAL; SECAMComposite; Y/C; YPbPr8 & 16-bit YCbCr 4:2:2645064-Lead LFCSP; 64-Lead LQFP$7.03
ADV718010868NTSC; PAL; SECAMComposite; Y/C; YPbPr8 & 16-bit YCbCr 4:2:2625040-Lead LFCSP; 64-Lead LQFP$5.77
ADV718410548NTSC; PAL; SECAMComposite; RGB SCART; Y/C; YPbPr8 & 16-bit YCbCr 4:2:21255080-Lead LQFP$8.60
ADV7401101408NTSC; PAL; SECAMComposite; RGB; RGB SCART; Y/C; YPbPr12-bit RGB DDR; 24-bit YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:212550100-Lead LQFP$14.93
ADV744110--------$14.12
ADV7441A10--------**
ADV7188125410NTSC; PAL; SECAMComposite; RGB SCART; Y/C; YPbPr8 & 16-bit YCbCr 4:2:21255080-Lead LQFP$11.52
ADV74031214010NTSC; PAL; SECAMComposite; RGB; RGB SCART; Y/C; YPbPr10 & 20-bit YCbCr 4:2:2; 12-bit RGB DDR; 24-bit YCbCr/RGB 4:4:4; 8 & 16-bit YCbCr 4:2:212550100-Lead LQFP$21.14
ADV744312--------$16.03

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.