Digital to Analog Converters
D/A Converters
Audio D/A Converters 
Digital Potentiometers
Video Encoders
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Audio D/A Converters

Description
Analog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly suited for applications such as automotive audio, DVD players and recorders, Audio Video Receivers, Professional Mixing Consoles, and Digital Effects boxes.
   

Part#DAC DNR (dB)SNR (dB)DAC THD+N @ 1 kHz (-3dB)Product DescriptionPrice* (1000 pcs.)Function
Sort Parameter:             
AD1955120120110Multibit Sigma-Delta D/A w/ SACD Playback$6.78DAC
AD185311611710424-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) $7.50DAC
AD1852114114104Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output)$5.50DAC
AD185411311297Complete Single Chip Stereo Audio D/A$4.00DAC
AD1953112112100SigmaDSP 3 Ch, 26-/48-Bit Processing D/A$7.06DAC; Signal Processor
AD1954112112100SigmaDSP 3 Ch, 26-/48-Bit Processing D/A$7.06DAC; Signal Processor
AD193311011096192 kHz, 24-Bit CODEC w/ PLL$3.62DAC
AD1833A11011095Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A$3.93DAC
AD195810910896Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL**DAC
AD193410810896192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI.$3.11DAC
AD195910810894Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A, w/ PLL**DAC
AD1851961109016-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies $4.65DAC
AD185794-90Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A**DAC
AD185994-88Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A$4.40DAC
AD185894-90Stereo, Single Supply 16-bit Sigma-Delta D/A**DAC
AD1868929888Single Supply Dual 18-Bit Audio DAC $11.64DAC
AD1866909586Single Supply Dual 16-Bit Audio DAC $10.44DAC

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.