|
|
 |
 |
Description |
 |
 |
A digital potentiometer adjusts and trims electronic circuits similar to variable resistors, rheostats and mechanical potentiometers. Sometimes called digital POT, RDAC, or digipot, these compact devices can be used to calibrate system tolerances or dynamically control system parameters. Nonvolatile memory digital potentiometers provide wiper setting retention after a power OFF to ON cycle.
In addition, fuse link parts offer a one time program trimmer feature.
Please visit Analog Devices' Digital Potentiometer Glossary for an extensive and detailed list of digi pot definitions.
If you are looking for answers to a wide variety of frequently asked questions, please visit our Digital Potentiometer FAQs.
|
 |
 |
 |
 |

|
| | | | | | | | | | | | ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.90 | | AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 | | AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.49 | | AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 | | AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.44 | | AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.44 | | AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.89 | | AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.83 | | AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.63 | | AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.57 | | AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.63 | | AD5161 | 1 | 256 | Volatile | I2C; SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 | | AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.92 | | AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.88 | | AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.12 | | AD5260 | 1 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.78 | | AD5280 | 1 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.78 | | AD5290 | 1 | 256 | Volatile | SPI | 10, 50, 100 | ±15 | +30 | 10µA | 105 | 35 | $1.95 | | AD5222 | 2 | 128 | Volatile | Up/Down | 10, 50, 100, 1M | ±3 | +5.5 | 15µA | 85 | 35 | $0.79 | | AD5243 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 | | AD5162 | 2 | 256 | Volatile | SPI | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 | | AD5248 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 | | AD5207 | 2 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 40µA | 125 | 500 | $1.05 | | AD8402 | 2 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.66 | | AD5242 | 2 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $1.25 | | AD5262 | 2 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.95 | | AD5282 | 2 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.95 | | AD5203 | 4 | 64 | Volatile | SPI | 10, 100 | - | +5.5 | 0.01µA | 85 | 700 | $1.45 | | AD5204 | 4 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.50 | | AD8403 | 4 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $2.76 | | AD5263 | 4 | 256 | Volatile | I2C; SPI | 20, 50, 200 | ±5 | +15 | 1µA | 125 | 30 | $2.55 | | AD5206 | 6 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.92 | | AD5273 | 1 | 64 | One Time Programmable | I2C | 1, 10, 50, 100 | - | +5.5 | 0.1µA | 105 | 300 | $0.68 | | AD5171 | 1 | 64 | One Time Programmable | I2C | 5, 10, 50, 100 | - | +5.5 | 4µA | 125 | 35 | $0.71 | | AD5170 | 1 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $0.99 | | AD5172 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.30 | | AD5173 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.30 | | AD5258 | 1 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | - | +5.5 | 4µA | 85 | 300 | $0.58 | | AD5259 | 1 | 256 | Non-Volatile | I2C | 5, 10, 50, 100 | n/a | +5.5 | 3µA | 85 | 300 | $0.89 | | AD5231 | 1 | 1,024 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 2.7µA | 85 | 600 | $1.95 | | AD5251 | 2 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 600 | $1.95 | | AD5252 | 2 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $1.59 | | AD5232 | 2 | 256 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 300 | $2.37 | | AD5235 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.48 | | ADN2850 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.48 | | AD5255 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $5.09 | | AD5233 | 4 | 64 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 600 | $2.47 | | AD5253 | 4 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.46 | | AD5254 | 4 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.55 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|