Digital Temperature Sensors
Local Temperature Sensors
| AD7314 |
Digital |
DSP Serial; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.25 |
2 |
0 |
--- |
+2.65V to +5.5V |
µSOIC-8 |
-35 to +85 |
$0.59 |
| AD7414 |
Digital |
I2C®; SMBus |
0.25 |
2 |
0 |
--- |
+2.7V to +5.5V |
MSOP-8; SOT23-6 |
-40 to +125 |
$0.94 |
| AD7415 |
Digital |
I2C®; SMBus |
0.25 |
2 |
0 |
--- |
+2.7V to +5.5V |
SOT23-5 |
-40 to +125 |
$0.94 |
| AD7417 |
Digital |
I2C® |
0.25 |
2 |
4 |
--- |
+2.7V to +5.5V |
SOIC-16; TSSOP-16 |
-40 to +125 |
$2.68 |
| AD7418 |
Digital |
I2C® |
0.25 |
2 |
1 |
--- |
+2.7V to +5.5V |
MSOP-8; SOIC-8; TSSOP-16 |
-40 to +125 |
$2.10 |
| AD7814 |
Digital |
DSP Serial; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.25 |
3.5 |
0 |
--- |
+2.7V to +5.5V |
MSOP-8; SOT23-6 |
-55 to +125 |
$0.90 |
| AD7816 |
Digital |
MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.25 |
3 |
0 |
--- |
+2.7V to +5.5V |
MSOP-8; SOIC-8 |
-40 to +85 |
$1.30 |
| ADT7301 |
Digital |
DSP Serial; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.03125 |
1 |
0 |
--- |
+2.7V to +5.5V |
MSOP-8; SOT23-6 |
-40 to +150 |
$1.20 |
| ADT7302 |
Digital |
DSP Serial; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.03125 |
2 |
0 |
--- |
+2.7V to +5.25V |
MSOP-8; SOT23-6 |
-40 to +125 |
$0.62 |
| ADT7411 |
Digital |
DSP Serial; I2C®; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.25 |
3 |
8 |
n/a |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$1.99 |
| ADT7516 |
Digital |
+5mV/°K; I2C®; SPI (TM) |
0.25 |
3 |
4 |
12-Bit x 4 |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$6.95 |
| ADT7517 |
Digital |
DSP Serial; I2C®; SPI (TM) |
0.25 |
3 |
4 |
10-Bit x 4 |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$4.35 |
| TMP03 |
Digital |
PWM |
0.3 |
5 |
0 |
--- |
+4.5V to +7V |
SOIC-8; TO-92; TSSOP-8 |
-40 to +100 |
$2.94 |
| TMP04 |
Digital |
PWM |
0.3 |
5 |
0 |
--- |
+4.5V to +7V |
SOIC-8; TO-92; TSSOP-8 |
-40 to +100 |
$2.94 |
| TMP06 |
Digital |
PWM |
0.025 |
4 |
0 |
--- |
+2.7V to +5.5V |
SC70-5; SOT23-5 |
-40 to +150 |
$0.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
back to top
Remote Temperature Sensors
| ADT7408 |
Digital |
Thermostatic Switch I2C®; SMBus; Thermostatic Switch |
0.0625 |
2 |
0 |
--- |
+3V to +3.6V |
LFCSP-8 |
-20 to +125 |
$0.78 |
| ADT7411 |
Digital |
DSP Serial; I2C®; MICROWIRE (TM); QSPI (TM); SPI (TM) |
0.25 |
3 |
8 |
n/a |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$1.99 |
| ADT7516 |
Digital |
+5mV/°K; I2C®; SPI (TM) |
0.25 |
3 |
4 |
12-Bit x 4 |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$6.95 |
| ADT7517 |
Digital |
DSP Serial; I2C®; SPI (TM) |
0.25 |
3 |
4 |
10-Bit x 4 |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$4.35 |
| ADT7519 |
Digital |
DSP Serial; I2C®; SPI (TM) |
0.25 |
3 |
4 |
8-Bit x 4 |
+2.7V to +5.5V |
QSOP-16 |
-40 to +120 |
$3.20 |
| ADT75 |
Digital |
Thermostatic Switch I2C®; SMBus; Thermostatic Switch |
0.0625 |
1 |
0 |
--- |
+3V to +5.5V |
MSOP-8; SOIC-8 |
-55 to +125 |
$0.65 |
back to top
Temperature/Hardware Monitors
| ADT7470 |
Up to 10 Ext |
n/a |
n/a |
-- |
-- |
Up to 4 |
Yes |
-- |
-- |
+3V to +5.5V |
-40 to +125 |
| ADT7316 |
1 Ext; Int |
3 |
3 |
Internal Vdd Msmt Ch |
Yes |
-- |
-- |
-- |
-- |
+2.7V to +5.5V |
-40 to +120 |
| ADT7317 |
1 Ext; Int |
3 |
3 |
Internal Vdd Msmt Ch |
Yes |
-- |
-- |
-- |
-- |
+2.7V to +5.5V |
-40 to +120 |
| ADT7318 |
1 Ext; Int |
3 |
3 |
Internal Vdd Msmt Ch |
Yes |
-- |
-- |
-- |
-- |
+2.7V to +5.5V |
-40 to +120 |
Sorted by Local Sensor Error, then Remote Sensor Error
back to top
|