|
|
 |
 |
Description |
 |
 |
In the early 1990s, Analog Devices revolutionized automotive airbag systems with its unique iMEMS® (integrated Micro Electro Mechanical System) Motion Signal Processing™ technology. iMEMS accelerometers were the first products in an array of MEMS inertial sensor solutions to use innovative design techniques to integrate small, robust sensors with advanced signal conditioning circuitry into a single solution. Today, ADI offers the industry's broadest accelerometer portfolio available in 1-, 2- and 3-axis configurations and in low-g or high-g sensing ranges. ADI’s iMEMS accelerometers address a wide range of user needs including high performance, low power consumption, integrated functionality, and small size. iSensor™ solutions go further by adding application targeted functionality, factory calibration, and programmability, all in a single small package. Used to accurately and precisely measure position, motion, tilt, shock, and vibration, iMEMS and iSensor accelerometers are used for a wide variety of automotive, consumer and industrial applications and feed the imagination of designers who develop a staggering number of new applications every year.
|
 |
 |
 |
View Selection Tables on this Page:
 |

|
| | | | | | | | | | | | | ADXL213 | 2 | +/- 1.2g | 30 %/g | ±10 | PWM | 2.5 | 160 | 3 to 6 | 0.7mA | -40 to 85°C | E-8 | $9.82 | | ADXL202 | 2 | +/- 2g | 12.5 %/g | ±16 | PWM | 6 | 200 | 3 to 5.25 | 0.6mA | -40 to 85°C | E-8 | $8.60 | | ADXL203 | 2 | +/- 1.7g | 1000 mV/g | ±4 | Analog | 2.5 | 110 | 3 to 6 | 0.7mA | -40 to 125°C | E-8 | $12.14 | | ADXL103 | 1 | +/- 1.7g | 1000 mV/g | ±4 | Analog | 2.5 | 110 | 3 to 6 | 0.7mA | -40 to 125°C | E-8 | $7.84 | | ADXL204 | 2 | +/- 1.7g | 620 mV/g | ±4 | Analog | 2.5 | 170 | 3 to 6 | 0.5mA | -40 to 125°C | E-8 | $12.14 | | ADXL193 | 1 | +/- 250g | 8 mV/g | ±5 | Analog | 0.4 | 5,000 | 4.75 to 5.25 | 1.5mA | -40 to 125°C | E-8 | $7.79 | | ADXL78 | 1 | +/- 70g | 27mV/g | ±5 | Analog | 0.4 | 1,800 | 4.75 to 5.25 | 1.3mA | -40 to 105- | E-8 | $7.08 | | ADXL278 | 2 | +/- 70g | 27mV/g | ±5 | Analog | 0.4 | 1,800 | 4.75 to 5.25 | 2.2mA | -40 to 105- | E-8 | $10.63 | | ADXL330 | 3 | +/- 3g | 300 mV/g | ±10 | Analog | 1.6 | 280 | 1.8 to 3.6 | 0.18mA | -25 to 70°C | 4mm x 4mm LFCSP | $5.52 | | ADXL323 | 2 | +/- 3g | 300 mV/g | ±10 | Analog | 1.6 | 280 | 1.8 to 3.6 | 0.18mA | -25 to 70°C | 4mm x 4mm LFCSP | $3.54 | | ADXL321 | 2 | +/- 18g | 57 mV/g | ±10 | Analog | 2.5 | 320 | 2.4 to 6 | 0.5mA | -20 to 70°C | CP-16 | $3.80 | | ADXL320 | 2 | +/- 5g | 174 mV/g | ±10 | Analog | 2.5 | 250 | 2.4 to 6 | 0.5mA | -20 to 70°C | CP-16 | $3.80 | | ADXL322 | 2 | +/- 2g | 420 mV/g | ±10 | Analog | 2.5 | 220 | 2.4 to 6 | 0.5mA | -20 to 70°C | CP-16 | $3.80 | | ADXL311 | 2 | +/- 2g | 174 mV/g | ±15 | Analog | 6 | 300 | 2.4 to 5.25 | 0.4mA | 0 to 70°C | E-8 | ** |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|


|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|