|
|
 |
 |
Description |
 |
 |
Analog Devices’ revolutionized angular rate sensing with the first fully integrated MEMS Gyros combining mechanical structures with signal processing circuitry onto a monolithic IC. ADI’s iMEMS® Gyros are the only commercially available gyros to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. They include a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference. Wherever performance is mission critical, iMEMS gyros are more reliable, power efficient, user friendly, compact, cost-effective, and offer more robust performance under severe conditions than other available gyros. iSensor solutions go further by adding application targeted functionality, factory calibration, and programmability, all in a single small package.
ADI’s iMEMS and iSensor gyros are used by market leading companies worldwide for a wide variety of automotive, consumer and industrial applications that require angular rate sensing.
|
 |
 |
 |
View Selection Tables on this Page:

|
| | | | | | | | | | | | | ADXRS614 | +/- 50 °/s | 25 mV/°/s | 2 | 0.04 | 0.1% of FS | Yes | Yes | 4.75 to 5.25 | 3.5mA | -40 to 105°C | $30.36 | | ADXRS612 | +/- 250 °/s | 7 mV/°/s | 2 | 0.05 | 0.1% of FS | Yes | No | 4.75 to 5.25 | 3.5mA | -40 to 105 | $30.36 | | ADXRS610 | +/-300 °/s | 6 mv/°/s | 2 | 0.05 | 0.1% of FS | Yes | - | 4.75 to 5.25 | 3.5mA | -40 to 105°C | $30.36 | | ADXRS300 | +/ - 300 °/s | 5mV/°/s | 2 | 0.1 | 0.1% of FS | Yes | Yes | 4.75 to 5.25 | 6mA | -40 to 85°C | $30.36 | | ADXRS150 | +/- 150 °/s | 12.5mV/°/s | 2 | 0.05 | 0.1% of FS | Yes | Yes | 4.75 to 5.25 | 6mA | -40 to 85°C | $30.36 | | ADXRS401 | +/- 75 °/s | 15mV/°/s | 2 | 0.05 | 0.1% of FS | Yes | Yes | 4.75 to 5.25 | 6mA | -40 to 85°C | $22.77 | | ADXRS613 | +/- 150 °/s | 12.5mV/°/s | 3 | 0.04 | - | Yes | - | 4.75 to 5.25 | 5mA | -40 to 105°C | $22.26 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
| ** Bandwidth is User Selectable |


|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|