MEMS and Sensors
iMEMS® Accelerometers
iMEMS® Gyroscopes 
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

iMEMS® Gyroscopes

Description
Analog Devices’ revolutionized angular rate sensing with the first fully integrated MEMS Gyros combining mechanical structures with signal processing circuitry onto a monolithic IC. ADI’s iMEMS® Gyros are the only commercially available gyros to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. They include a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference. Wherever performance is mission critical, iMEMS gyros are more reliable, power efficient, user friendly, compact, cost-effective, and offer more robust performance under severe conditions than other available gyros. iSensor™ solutions go further by adding application targeted functionality, factory calibration, and programmability, all in a single small package. ADI’s iMEMS and iSensor gyros are used by market leading companies worldwide for a wide variety of automotive, consumer and industrial applications that require angular rate sensing.
View Selection Tables on this Page:   


iMEMS® Gyroscopes
ADIS Gyroscopes


iMEMS® Gyroscopesback to top
   

Part#RangeSensitivityTypical Bandwidth (kHz)Noise Density (°/s/rtHz)NonlinearityTemp SensorVoltage ReferenceVoltage Supply (V)Supply Current (max)Temp Range (°C)Price* (1000 pcs.)
Sort Parameter:                              
ADXRS150+/- 150 °/s12.5mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS300+/ - 300 °/s5mV/°/s20.10.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS401+/- 75 °/s15mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$22.77
ADXRS610+/-300 °/s6 mv/°/s 20.050.1% of FSYes-4.75 to 5.253.5mA-40 to 105°C $30.36
ADXRS612+/- 250 °/s7 mV/°/s20.050.1% of FSYesNo4.75 to 5.253.5mA-40 to 105$30.36
ADXRS614+/- 50 °/s 25 mV/°/s 20.040.1% of FSYesYes4.75 to 5.253.5mA-40 to 105°C $30.36
ADXRS613+/- 150 °/s12.5mV/°/s30.04-Yes-4.75 to 5.255mA-40 to 105°C $22.26

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

** Bandwidth is User Selectable

ADIS Gyroscopesback to top
   

Part#Product DescriptionRangeSensitivityTypical Bandwidth (kHz)Noise Density (°/s/rtHz)Voltage Supply (V)Supply Current (max)Temp Range (°C)PackagePrice* (1000 pcs.)
Sort Parameter:                            
ADIS16060Wide Bandwidth Digital Output Gyro+/- 80 °/s0.0122 °/s/LSB10.044.75 to 5.256.5mA-40 to 105°C 8mm x 8mm LGA$35.37
ADIS16080Digital Output Gyro +/- 80 °/s0.098 °/s/LSB0.040.054.75 to 5.257mA-40 to 858mm x 8mm LGA$35.37
ADIS16100Digital Output Gyro+/-300 °/s0.244 °/s/LSB0.040.14.75 to 5.257mA-40 to 858mm x 8mm LGA$35.37
ADIS16120Low Noise Gyro+/ - 300 °/s0.2 °/s/mV0.320.0154.75 to 5.2595mA-40 to 8536 mm x 42 mm Mod$636.55
ADIS16130Digital Output High Precision Gyro+/- 250 °/s0.000042 °/s/LSB 0.30.01254.75 to 5.2573mA-40 to 85°C36 mm x 44 mm Mod$504.99
ADIS16250Programable Gyro+/- 80 to +/- 320 °/s0.018 °/s/LSB0.050.054.75 to 5.2518mA-40 to 8511.1 mm x 11.1mm LGA$42.48
ADIS16251Programable Gyro+/- 20 to +/- 80 °/s 0.004 °/s/LSB0.050.054.75 to 5.2518mA-40 to 85°C11.1 mm x 11.1mm LGA$42.48
ADIS16255Programable Gyro w/ Temp Compensation+/- 80 to +/- 320 °/s0.018 °/s/LSB0.050.054.75 to 5.2518mA-40 to 8511.1 mm x 11.1mm LGA$56.57
ADIS163506 DoF Sensor (room temp CAL) +/- 75 to 300 °/s 0.018 °/s/LSB0.350.054.75 to 5.2533mA-40 to 85°C23 mm x 23 mm x 23 mm Mod$278.30
ADIS163546 DoF Sensor (-20 to 70C CAL) +/- 75 to 300 °/s 0.018 °/s/LSB0.350.054.75 to 5.2533mA-40 to 85°C23 mm x 23 mm x 23 mm Mod$325.86
ADIS163556 DoF Sensor (-40 to 85C CAL+/- 75 to 300 °/s 0.018 °/s/LSB0.350.054.75 to 5.2533mA-40 to 85°C23 mm x 23 mm x 23 mm Mod$363.31

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.