Mobile TV Tuners
Analog Devices provides enabling chipset solutions for the mobile broadcasting world using advanced design technology. ADI's solutions comprise broadband RF tuner ICs and SoCs (system on a chip), with direct conversion architecture for DMB (Digital Multimedia Broadcasting) applications using proprietary low power circuit techniques and advanced RF CMOS technology. ADI provides a single chip solution in a market where current solutions still consist of dozens of separate ICs, and discrete and passive components. For more information, please contact us.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 12
| Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) | Package |
|---|---|---|---|---|---|
|
Sort
parameter | |||||
|
Filter by value
|
| ||||
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 | 32-QFN |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 | 23-WLCSP |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 | 32-QFN |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 | 144-FBGA |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 | 192-FBGA |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 | 32-QFN |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 | 40-QFN |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 | 40-QFN |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 | 40-QFN |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 | 46-LGA |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 | 36-QFN |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 | 48-QFN |