Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors 
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Power Monitors

Description

ADI digital power monitors provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit Analog-to-Digital converter (ADC), communicated through an I2C interface.

Learn all about the newest Hot Swap and Power Monitoring parts in our Hot Swap and Power Monitoring Bulletin.

   

Part#Voltage/Current ReadbackBasic Hot Swap ControlCONV PinCLRB PinALERT/ALERTBReference AdjustNumber of I2C AddressesPrice* (1000 pcs.)
Sort Parameter:                        
ADM1192XPMOS to 30 V-XALERTX4$1.92
ADM1191X-X-ALERTBX16$1.92

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Design Tools
Evaluation Boards/Tools
Related Tech Info
Seminars & Webcasts
Application Notes  (pdf, 197,815 bytes)
Technical Articles  
Resources
Seminars & Webcasts
Press Releases  
Product Highlights  (pdf, 1,198,434 bytes)
More...