Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap 
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Hot-Swap

Description
ADI provides high reliability, hot swap controllers that enable:
  • inrush current limiting
  • short circuit protection
  • overvoltage protection


    • ADM1175 through ADM1178 are low voltage hot swap controllers with digital power monitoring.

      Learn all about the newest Hot Swap and Power Monitoring parts in our Hot Swap and Power Monitoring Bulletin.

ADM1177

Hot Swap Controllers


Hot Swap Controller (External Switch)

Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.10
ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.20
ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.00
ADM1175 3.15 to 16.5 ON pin (UV); ONB pin (OV) I2C Interface; w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.50
ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 16 Addresses - - 10-Lead MSOP $2.50
ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 4 Addreses - - 10-Lead MSOP $2.50
ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 4 Addreses - ALERTB 10-Lead MSOP $2.70
ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $2.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top


Hot Swap Controller (Internal Switch)

Part# Operating Range(V) Current Limit Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM869L 2.7 to 5.5 1A ON FAULT 16-Lead
QSOP
$2.00

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top


-48 V Hot Swap Controller

Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM1070 -18 to -80 UV/OV pin - - - 6-ld SOT-23 $1.55
ADM1073 -18 to -80 UV pin, OV pin - RESTARTb; SHDNb LATCHEDb; PWRGDb; SPLYGDb 14-ld TSSOP $2.10

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top