|
|
 |
 |
Description |
 |
 |
ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3V to 1.8V translation by means of the innovative SEL pin function while allowing bi-directional data transfer. The ADG3231 series allows wide-range 1.65V to 3.6V translation and the ADG3308 series allows an industry widest 1.2V - 5.5V UP or DOWN translation while permitting bi-directional data transfer.
|
 |
 |
 |
 |

|
| | | | | | | | | | | | | ADG3249 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5 | n/a | 0.2mA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch | $0.57 | | ADG3123 | 100kbps | 80ns | n/a | Single(+25 to +30) | -5V to -10V | 151µA | 1µA | TSSOP | 20 | -40 to 85 | 8-Channel, CMOS-Logic-to-High-Voltage Level Translator | $2.33 | | ADG3300 | 50Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 5µA | 5µA | TSSOP | 20 | -40 to 85 | Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator | $1.62 | | ADG3233 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | MSOP; SOT-23 | 8 | -40 to 85 | Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch | $0.57 | | ADG3232 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 8 | -40 to 85 | 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.53 | | ADG3231 | 30Mbps | 4ns | n/a | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 6 | -40 to 85 | Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.43 | | ADG3243 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch | $0.57 | | ADG3242 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch | $0.57 | | ADG3241 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch | $0.44 | | ADG3248 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 | $0.57 | | ADG3247 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | CSP; TSSOP | 40 | -40 to 85 | 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch | $0.99 | | ADG3246 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5 | n/a | 1µA | n/a | CSP; TSSOP | 24 | -40 to 85 | 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch | $0.75 | | ADG3245 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5; Single(+2.3 to +3.6) | n/a | 1µA | n/a | CSP; TSSOP | 20 | -40 to 85 | 2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch | $0.72 | | ADG3257 | 933Mbps | 100ps | 5ns | 5-3 | n/a | 1µA | n/a | QSOP | 16 | -40 to 85 | High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch | $0.60 | | ADG3304 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP; TSSOP | 14 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator | $0.97 | | ADG3308 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP; TSSOP | 20 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator | $1.62 | | ADG3301 | 50Mbps | 6ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | SC70 | 6 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator | $0.47 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
| Sorted by Data Rate (Ascending) |
|
 |
 |
 |
|
 |
 |
|
 |
 |
|