The RS-232 specification allows for reliable data transmission from one transmitter to one receiver at data rates of up to 20K bits/second over relatively short distances (up to 50 feet). On more recent RS-232 Transceiver chips, data rates of up to 1Mbps are achievable over shorter distances (up to 5 feet). The most common applications for RS-232 Transceivers are computers and peripherals, mobile phone data cables and diagnostic data ports. Analog Devices offers a wide range of RS-232 Transceivers to suit many applications.
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.