Switches/Multiplexers
Analog Crosspoint Switches
Analog Switches
Digital Crosspoint Switches 
Multiplexers (Muxes)
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Digital Crosspoint Switches

Description
Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 Mux/DeMux switches. Analog Devices crosspoint and 2:1 Mux/DeMux switches are ideal for WDM, enterprise and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These crosspoint switches are also suited for broadcast video applications.
   

Part#TypeData Rate (Gbps)Pos SupplySupply Current (max)Prop Delay (ps)Input Swing (mV p-p)Output Rise/Fall (ps)Control InterfacePrice* (1000 pcs.)
Sort Parameter:                        
AD81532:1/1:2 Mux-deMux3.2+3V to +3.6V31640200-200085I2C$5.52
AD81564 x 46.25+3V to +3.6V1201000200-200075LVCMOS/LVTTL Parallel$13.11
AD81594 x 2:1/1:2 Mux-deMux3.2+3V to +3.6V320600200-2000100LVCMOS/LVTTL Parallel$12.09
AD815033 x 171.5+3.3V to +5V400650200-1000100CMOS/TTL Parallel$79.95
AD815133 x 173.2+3.3V to +5V425650200-1000100CMOS/TTL Parallel$90.07
ADN46008 x 84.25+1.7V to +3.6V5651000300-200075I2C$24.95
ADN81024 x 43.75+1.7V to +3.6V5861000300-200075I2C$14.62
AD815234 x 343.2+2.5V to +3.3V80066050-1000100LVCMOS/LVTTL Parallel$140.67
AD81584 x 2:1/1:2 Mux-deMux6.5+1.6V to +3.6V850700200-200062I2C$19.18

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.