RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Short Range Transceivers

Description
The ADF70xx Series of Transmitters and ADF702x Series of Transceivers from ADI are suitable for automatic meter reading (AMR), Industrial Automation, alarm and security systems, home automation systems, remote controls and other wireless network & telemetry systems where low-power consumption and very long range are required. Both Licensed and unlicensed Sub 1GHz Frequency bands can be addressed with these products which feature high data rates and High Link Robustness. Evaluations boards, Protocol Software (ADIismLINK) and Antenna Reference designs are also available to provide a complete wireless link & Network solution to assist the user to set up a Radio Link 'straight out of the box'

View our listing of Third Party Developers.

Create and optimize short-range wireless systems with ADI SRD Design Studio.

   

Part#Modulation ModeOutput Frequency Range Maximum Data Rate (kbps)Programmable Output Power+10dBm Pwr Consumption PackagePrice* (1000 pcs.)
Sort Parameter:                  
ADF7010FSK/ASK/GFSK902-928 MHz76-20dBm to +10dBm30mA24-Lead Tssop$1.67
ADF7011FSK/ASK/GFSK433-435MHz; 866-870MHz76-20dBm to +10dBm30mA24-Lead Tssop$1.67
ADF7012FSK/ASK/GFSK50-1000 MHz150-16dBm to +13dBm21mA24-Lead Tssop$1.50
ADF7020FSK/ASK/GFSK431-478 MHz; 862-956 MHz200-16dBm to +13dBm19mA48-Lead CSP$2.20
ADF7020-1ASK/FSK/OOK; FSK/ASK/GFSK135MHz to 650MHz.200-16dBm to +13dBm27mA48-Lead CSP$2.20
ADF70212FSK, 3FSK, 4FSK80-650 MHz; 862-940 MHz25-16dBm to +13dBm28mA48-Lead CSP$2.85
ADF7021-N2FSK, 3FSK, 4FSK80-650 MHz; 842-916 MHz24-16dBm to +13dBm29.2mA48-Lead CSP$2.85
ADF7025FSK431-464 MHz; 862-870 MHz ; 902-928 MHz384-16dBm to +13dBm27mA48-Lead CSP$2.85
ADF7901ASK/FSK/OOK369.5MHz-395.9MHz20'+5dBm to +14dBm21mA24-Lead Tssop$1.50
ADF7902FSK369.5MHz-395.9MHz2--24-Lead Tssop$1.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.