RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches 
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

RF Switches

Description
The ADG901 series are the highest bandwidth CMOS switches and multiplexers available. The standard CMOS process and integrated TTL drivers contribute to a reduced solution cost and PCB board space compared to most GaAs-based solutions. SPST, SPDT and SP4T versions (reflective and absorptive) are available for a wide range of low power (up to 16dBm) applications including antenna switching, filter switching and tuner applications.
   

Part#Switch TypeSupply VoltageInsertion Loss (dB)BandwidthP-1dB (dBm)Off Isolation (-dB)Crosstalk (-dB)t ON t OFFCd OFF (pF)Available PackagesPrice* (1000 pcs.)
Sort Parameter:                                
ADG901SPSTSingle (+1.65V to +2.75V)0.84.5GHz1737n/a3.6ns5.8ns1.6CSP; SOP$0.98
ADG902SPSTSingle (+1.65V to +2.75V)0.84.5GHz1737n/a3.6ns5.8ns1.6CSP; SOP$0.98
ADG918SPDTSingle (+1.65V to +2.75V); Single (+2.5V)0.84GHz1743336.6ns6.5ns1.6CSP; SOP$1.03
ADG919SPDTSingle (+1.65V to +2.75V)0.84GHz1743336.6ns6.5ns1.6CSP; SOP$1.03
ADG936SPDTSingle (+1.65V to +2.75V)0.94GHz16606911ns10nsn/aCSP; SOP$1.46

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.