RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers 
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Mixers/Multipliers

Description
Analog Devices' Mixers and Multipliers have the high performance specs such as speed and dynamic range — as well as higher levels of integrated functionality — that enable new, highly desirable architectural changes to radio designs, that, in turn, will reduce component count, reduce cost, and ease design.
   

Part#RF Frequency (MHZ)IF Frequency (MHz)LO Frequency (MHz)LO Drive (dBm)Conversion Gain (dB)IP3 (dBm)P1dB (dBm)NF (dB)Pos SupplySupply Current (max)Price* (1000 pcs.)
Sort Parameter:                              
ADL5391dc to 2000---11413.2-+4.5V to +5.5V135$4.95
ADL5350LF to 4000LF to 4000LF to 4000+4-25196.5+2.7V to +3.5V19$2.39
AD8344400 to 120070 to 400470 to 160004.5248.510+4.75V to +5.25V84$3.59
AD8342LF to 2400LF to 2400LF to 240003248.512+4.75V to +5.25V97$3.59
AD83140020040000241014+9V to +11V100$6.83
AD8343dc to 2500dc to 2500dc to 2500-10716.52.814+4.5V to +5.5V50$3.67
ADL539020 to 240023020 to 2400-3.5251321+4.75V to +5.25V130$7.59

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.