Matched Transistors
Analog Devices offers dual and quad transistors with excellent matching characteristics. Offset voltages, temperature drift, and hFE matching are individually tested to datasheet specifications. Device performance is guaranteed over industrial and military temperature ranges. These devices are an excellent choice as an input stage for an amplifier or in log/anti-log circuits. ADI’s matched transistors offer low noise and high gain, with characteristics approaching an ideal transistor.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 4
| Offset Voltage (µV) | Offset Voltage Tempco | Gain | Gain Match | Noise Voltage Density | Offset Current (nA) | Breakdown Voltage (V) | Col-Base lkg cur (pA) | Col-Col lkg Current (pA) | Col-Emit lkg Current (pA) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | |||||||||||
| MAT01 | 100 | 0.5µV/C | 500 | 3% | 7.5nV/rthz | 0.6 | 45 | 50 | 200 | 200 |
$ |
| MAT02 | 50 | 0.3µV/C | 500 | 2% | 1nV/rthz | 0.6 | 40 | 200 | 200 | 200 |
$ |
| MAT03 | 100 | 0.5µV/C | 100 | 3% | 0.7nV/rthz | 35 | 36 | 200 | n/a | n/a |
$ |
| MAT04 | 200 | 1µV/C | 400 | 2% | 2.5nV/rthz | 5 | 40 | 5 | n/a | n/a |
$ |
Please scroll down to see more data.
back to top