RMS to DC Converters
RMS is a fundamental measurement of an ac signal. RMS to DC converters manufactured by ADI are used in a wide variety of applications where precision, low power measurement of ac signal is the prime objective. An ADI RMS-to-DC converter offers 'real time' measurements, i.e. there are no latency issues such as those that limit the frequency response of other technologies - the dc output is simply the equivalent of the RMS input, over a wide range of input frequencies, and for complex waveforms not limited to sine-waves. ADI offers a wide range of RMS-DC converters optimized for the most demanding performance, power and cost applications satisfying True RMS needs. For more product information, please visit our RMS to DC Converter Selection Table.
For more detailed design and applications information, please see our RMS to DC Converter Application Guide.
Loading Selection Table Data, Please wait...
Part#
Results: 5 |
Part#
Results: 5
|
Sort parameter |

|

|

|

|

|

|

|

|

|

|

|
Sort parameter |
| AD536A |
+/-2+/-0.2 (mV) |
450 |
+/-15 |
7 |
Y |
2 |
0.1 |
-1.0 (@CF =7) |
-55 to 125 |
CDIP, HEADER, LCC, DIE |
$7.78 |
AD536A |
| AD636 |
+/-0.2+/-0.5 (mV) |
1500 |
+3/-5 |
8.5 |
Y |
1 |
0.2 |
-0.5 (@CF =6) |
-55 to 125 |
CDIP, HEADER, DIE |
$6.11 |
AD636 |
| AD637 |
+/-0.5+/-0.2 (mV) |
8000 |
+3/-5 |
10.6 |
Y |
3 |
+/-0.1 |
±1 (@CF =10) |
-55 to 125 |
SOIC, CDIP, HEADER, DIE |
$10.88 |
AD637 |
| AD736 |
+/-0.2+/-0.3 (mV) |
33 |
+2.8/-3.2 |
1 |
N |
0.2 |
0.7 |
±2.5 (@CF =5) |
-40 to 85 |
SOIC, CDIP, PDIP |
$4.16 |
AD736 |
| AD737 |
+/-0.2+/-0.3 (mV) |
33 |
+/-2.5 |
1 |
N |
0.16 |
0.7 |
±2.5 (@CF =5) |
-40 to 85 |
SOIC, CDIP, PDIP |
$3.31 |
AD737 |
back to top
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.