ADG612:  CMOS ±5 V/5 V/3 V Quad SPST Switches

The ADG611, ADG612 and ADG613 are monolithic CMOS devices containing four independently selectable switches. These switches offer ultra-low charge injection of 1pC and leakage currents of 100pA at ...More

ADG612:  CMOS ±5 V/5 V/3 V Quad SPST Switches

Product Description

The ADG611, ADG612 and ADG613 are monolithic CMOS devices containing four independently selectable switches. These switches offer ultra-low charge injection of 1pC and leakage currents of 100pA at +25ºC.

They are fully specified for ±5 V, 5 V and 3 V supplies. They contain four independent single-pole/single throw (SPST) switches. The ADG611 and ADG612 differ only in that the digital control logic is inverted. The ADG611 switches are turned on with a logic low on the appropriate control input, while a logic high is required to turn on the switches of the ADG612. The ADG613 contains two switches whose digital control logic is similar to the ADG611, while the logic is inverted on the other two switches.

Features

  • 1 pC Charge Injection
  • ±2.7 V to ±5.5 V Dual Supply
  • +2.7 V to +5.5 V Single Supply
  • Automotive Temperature Range
    –40°C to +125°C
  • 100 pA Max @ 25°C Leakage Currents
  • 85 O On-Resistance
  • Rail-to-Rail Switching Operation
  • Fast Switching Times
  • 16-Lead TSSOP Packages
  • Typical Power Consumption
    (<0.1 OW)
  • TTL/CMOS-Compatible Inputs

Diagrams

ADG612 Diagram
Functional Block Diagram for ADG612

Specifications

Switch Type SPST
# Channels 4
Ron (Ohms) 85Ohms
Id, Is (ON) 10pA
Bandwidth 680MHz
t ON 45ns
t OFF 25ns
Supply Voltage Dual (±5V),Single (+3V),Single (+5V)
Power Dissipation (Max) 10µW

Explore Other Products

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Subscribe to New Products Feed
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V)