ADG622:  CMOS ±5 V/+5 V, 4 Ω Dual SPST Switch

The ADG621/ADG622/ADG623 are monolithic, CMOS, single-pole, single-throw (SPST) switches. Each switch of the ADG621/ADG622/ADG623 conducts equally well in both directions when on.

The ...More

ADG622:  CMOS ±5 V/+5 V, 4 Ω Dual SPST Switch

Product Description

The ADG621/ADG622/ADG623 are monolithic, CMOS, single-pole, single-throw (SPST) switches. Each switch of the ADG621/ADG622/ADG623 conducts equally well in both directions when on.

The ADG621/ADG622/ADG623 contain two independent switches. The ADG621 and ADG622 differ only in that both switches are normally open and normally closed. In the ADG623, Switch 1 is normally open, and Switch 2 is normally closed. The ADG623 exhibits break-before-make switching action.

The ADG621/ADG622/ADG623 offer low on resistance of 4 Ω, which is matched to within 0.25 Ω between channels. These switches also provide low power dissipation yet give high switching speeds. The ADG621/ADG622/ADG623 are available in a 10-lead MSOP package.

Product Highlights

  1. Low on resistance, RON (4 Ω typical).
  2. Dual ±2.7 V to ±5.5 V or single +2.7 V to +5.5 V.
  3. Low power dissipation; CMOS construction ensures low power dissipation.
  4. Tiny 10-lead MSOP package.

Applications

  • Automatic test equipment
  • Power routing
  • Communication systems
  • Data acquisition systems
  • Sample-and-hold systems
  • Avionics
  • Relay replacements
  • Battery-powered systems
  • Data Sheet, Rev. A, 6/07

    Features

    • 5.5 Ω (maximum) on resistance
    • 0.9 Ω (maximum) on resistance flatness
    • 2.7 V to 5.5 V single supply
    • ±2.7 V to ±5.5 V dual supply
    • Rail-to-rail operation
    • 10-lead MSOP package
    • Typical power consumption (<0.01 μW)
    • TTL-/CMOS-compatible inputs

    Diagrams

    ADG622 Diagram
    Functional Block Diagram for ADG622

    Specifications

    Switch Type SPST
    # Channels 2
    Ron (Ohms) 4Ohms
    Id, Is (ON) 10pA
    Bandwidth 230MHz
    t ON 75ns
    t OFF 45ns
    Supply Voltage Dual (±5V),Single (+5V)
    Power Dissipation (Max) 10µW

    Explore Other Products

    ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

    ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

    ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

    Subscribe to New Products Feed
    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
    ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
    ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns