ADG781: CMOS, Low Voltage 2.5 Ohm Quad SPST Switches in Chip Scale Package
The ADG781 is a monolithic CMOS device containing four independently selectable switches. These switches are designed on an advanced submicron process that provides low power dissipation yet gives ...More
ADG781: CMOS, Low Voltage 2.5 Ohm Quad SPST Switches in Chip Scale Package
Product Description
The ADG781 is a monolithic CMOS device containing four independently selectable switches. These switches are designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidth. They are designed to operate from a single +1.8 V to +5.5 V supply, making them ideal for use in battery powered instruments and with the new generation of DACs and ADCs from Analog Devices.
Features
- 1.8 V to 5.5 V Single Supply
- 2.5 O (Typ) On Resistance
- Low On-Resistance Flatness (0.5 O)
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 20 ld LFCSP Package
- Fast Switching Times
tON 16 ns
tOFF 10 ns - Typical Power Consumption
(<0.01 µW ) - TTL/CMOS Compatible
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG781
CMOS, Low Voltage 2.5 Ohm Quad SPST Switches in Chip Scale Package
Functional Block Diagram for ADG781
ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.90 |
| ADG902 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW |