AD8187: 480 MHz, Single Supply, Triple 2:1, Buffered (G= +2) Multiplexer
The AD8187 (G = +2) is a high-speed single supply Triple 2-to-1 multiplexer. It offers -3 dB large signal band-width of over 480 MHz along with a slew rate in excess of 1500 V/µs. With better than ...More
AD8187: 480 MHz, Single Supply, Triple 2:1, Buffered (G= +2) Multiplexer
Product Description
The AD8187 (G = +2) is a high-speed single supply Triple 2-to-1 multiplexer. It offers -3 dB large signal band-width of over 480 MHz along with a slew rate in excess of 1500 V/µs. With better than -78 dB of all hostile crosstalk and 95 dB isolation, it is useful in many high speed applications. The differential gain and differential phase error of 0.05% and 0.05°, along with 0.1 dB flatness to 85 MHz makes the AD8187 ideal for professional and component video multiplexing. It offers a 4 ns switching time, making it an excellent choice for switching video signals, while consuming less than 20 mA on +5 V supply voltage (100 mW).
The AD8187 has a high speed disable feature that sets the outputs into a high impedance state. This allows the building of larger input arrays while minimizing "OFF" channel output loading. The devices are offered in 24 lead TSSOP package.
- Data Sheet Rev A, 06/2003 (pdf 474kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 931kB)
Features
- Fully Buffered Inputs and Outputs
- Fast Channel-Channel Switching: 4 ns
- Single Supply Operation
- High Speed:
- 480 MHz Bandwidth (-3 dB) 2 V p-p
- >1500 V/ µs Slew Rate G = +2
- Fast Settling Time of 7.5 ns to 0.1% - Low Power: <20 mA
- Excellent Video Specifications (RL=150 Ω ):
- 0.05% Differential Gain Error
- 0.05° Differential Phase Error Low Glitch
- "All Hostile" Crosstalk -78 dB @ 5 MHz
- "All Hostile" Crosstalk -48 dB @ 100 MHz
- High "OFF" Isolation of -95dB @ 5MHz
- Low Cost
- Fast High Impedance Disable Feature
for Connecting Multiple Outputs - Logic Shifted Outputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8187
480 MHz, Single Supply, Triple 2:1, Buffered (G= +2) Multiplexer
Functional Block Diagram for AD8187
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) |