ADG658:  3V/5V ± 5V CMOS 4/8 Channel Analog Multiplexers

The ADG658 and ADG659 are low voltage, CMOS analog multiplexers comprising eight single channels and four differential channels respectively. The ADG658 switches one of eight inputs (S1-S8) to a ...More

ADG658:  3V/5V ± 5V CMOS 4/8 Channel Analog Multiplexers

Product Description

The ADG658 and ADG659 are low voltage, CMOS analog multiplexers comprising eight single channels and four differential channels respectively. The ADG658 switches one of eight inputs (S1-S8) to a common output, D, as determined by the 3-bit binary address lines A0, A1 and A2. An EN input on the device is used to enable or disable the device. When disabled all channels are switched off.

.

Features

  • ±2 V to ±6 V Dual Supply
  • +2 V to +12 V Single Supply
  • Automotive Temperature Range -40°C to +125°
  • <1 nA Leakage Currents
  • 50 O On Resistance
  • Rail - to - Rail Switching Operating
  • Single 8 - to - 1 Multiplexer ADG658
  • Differential 4 - to- 1 Multiplexer
    ADG659
  • 16 - Lead Chip Scale / TSSOP
    Packages
  • Typical Power Consumption
    (< O.1 µ W)
  • TTL/CMOS - Compatible Inputs

Diagrams

ADG658 Diagram
Functional Block Diagram for ADG658

Specifications

Sw/Mx Function x # (8:1) x 1
Interface Type Parallel
Available Packages CSP,SOP
Max Analog Signal Range Vss to Vdd
Ron (Ohms) 45Ohms
Ron Match (Ohms) 1.3Ohms
Cs (OFF) 4pF
Cs, Cd (ON) 28pF
Off Isolation (-dB) 90dB
Bandwidth 210MHz

Explore Other Products

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
ADG794 (2:1) x 4 Parallel No 7 1pA n/a Single_(+3V), Single_(+5V)