ADT7408: ± 2°C Accurate, 12-Bit Digital Temperature Sensor
The ADT7408 is the first digital temperature sensor that complies with JEDEC standard JC-42.4 for Mobile Platform Memory Module. The ADT7408 contains a band gap temperature sensor and 12-bit ADC to ...More
ADT7408: ± 2°C Accurate, 12-Bit Digital Temperature Sensor
Product Description
The ADT7408 is the first digital temperature sensor that complies with JEDEC standard JC-42.4 for Mobile Platform Memory Module. The ADT7408 contains a band gap temperature sensor and 12-bit ADC to monitor and digitize the temperature to a resolution of 0.0625°C.
There is an open-drain Event# output that is active when the monitoring temperature exceeds a critical programmable limit or the temperature falls above or below an alarm window. This pin can operate in either comparator or interrupt mode. There are three slave-device address pins that allows up to eight ADT7408s to be used in a system that monitors temperature of various components and subsystems.
The ADT7408 is specified for operation at supply voltages from 3.0 V to 3.6 V. Operating at 3.3 V, the average supply current is less than typically 240μA. The ADT7408 offers a shutdown mode that powers down the device and gives a shutdown current of typically 3 μA. The ADT7408 is rated for operation over the –20°C to +125°C temperature range. The ADT7408 is available in lead-free 8-lead LFCSP 3mm x 3mm (JEDEC MO- 229 VEED-4) package.
Applications
Features
- 12-bit Temperature-to-digital Converter
- ± 2°C Accuracy Typ
- Operation from −20°C to +125°C
- Operation from 3 V to 3.6 V
- Average Supply Current (500μA max)
- Selectable 0, 1.5°C, 3°C, 6°C Hysteresis
- SMBus-/I2C-Compatible Interface
- Dual Purpose Event Pin: Comparator or Interrupt
- 8-pin LFCSP 3mm x 3mm (JEDEC MO-229 VEED-4) Package
- Complies with JEDEC Standard JC-42.4 Memory Module
- Thermal Sensor Component Specification
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADT7408
± 2°C Accurate, 12-Bit Digital Temperature Sensor
Other Diagrams for ADT7408
± 2°C Accurate, 12-Bit Digital Temperature Sensor
ADT7408 Pin Configuration
Functional Block Diagram for ADT7408
| Part# | Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) | Sensor Output |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.27 | PWM |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.27 | PWM |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $1.00 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.04 | I²C ®, SMBus |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.04 | I²C ®, SMBus |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $1.00 | I²C ® |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.66 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.34 | MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.34 | I²C ® |
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.46 | I²C ®, QSPI (TM), SMBus, SPI (TM) |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.51 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.23 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.29 | MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C, Serial |