AD8205: ディファレンス・アンプ、単電源42V
AD8205は、-2~65Vの広い入力コモン・モード電圧(CMV)の動作範囲を備えた高性能の単電源ディファレンス・アンプです。このため、チップは、高電圧(大きなCMV)の存在する状態で、小さな差動電圧(例えばシャント抵抗の両端)を測定できます。さらに、-5~70Vの入力CMV範囲に対する耐性を備えています。温度範囲全体で優れたDC性能があるため、測定ループの誤差が最小になります。オフセット・ ...続きを見る
AD8205: ディファレンス・アンプ、単電源42V
製品概要
AD8205は、-2~65Vの広い入力コモン・モード電圧(CMV)の動作範囲を備えた高性能の単電源ディファレンス・アンプです。このため、チップは、高電圧(大きなCMV)の存在する状態で、小さな差動電圧(例えばシャント抵抗の両端)を測定できます。さらに、-5~70Vの入力CMV範囲に対する耐性を備えています。温度範囲全体で優れたDC性能があるため、測定ループの誤差が最小になります。オフセット・ドリフトは20μV/℃未満で、ゲイン・ドリフトは20ppm/℃(125℃まで)未満です。また、DC~100kHzの範囲で80dBの非常に高い同相ノイズ除去が可能です。高いコモン・モード電圧を除去し、小さな差動電圧を読み取ることができるため、電気・機械システムで電流検出を行う場合に一般的に伴う誤差の信号源を取り除くことができます。AD8205は、高CMVの存在する状態で小さな差動電圧を測定する工業用アプリケーションにも最適です。油圧システムやモーター制御などの工業用電流検出アプリケーションの多くは、すでにこの拡張CMV範囲を必要としています。
アプリケーション- 英語データシート Rev 0, 05/2004 (pdf 308kB)
- (データシート利用上の注意)
AD8274 - Very Low Distortion, Precision Difference Amplifier
AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 |