AD8274: Very Low Distortion, Precision Difference Amplifier
The AD8274 is a difference amplifier that delivers excellent ac and dc performance. Built on Analog Devices, Inc., proprietary iPolar® process and laser-trimmed resistors, AD8274 achieves a ...続きを見る
AD8274: Very Low Distortion, Precision Difference Amplifier
製品概要
The AD8274 is a difference amplifier that delivers excellent ac and dc performance. Built on Analog Devices, Inc., proprietary iPolar® process and laser-trimmed resistors, AD8274 achieves a breakthrough in distortion vs. current consumption and has excellent gain drift, gain accuracy, and CMRR.
Distortion in the audio band is an extremely low 0.00025% (112 dB) at a gain of ½ and 0.00035% (109 dB) at a gain of 2 while driving a 600 Ω load.
With supply voltages up to ±18 V (+36 V single supply), the AD8274 is well suited for measuring large industrial signals. Additionally, the part’s resistor divider architecture allows it to measure voltages beyond the supplies.
With no external components, the AD8274 can be configured as a G = ½ or G = 2 difference amplifier. For single-ended applications that need high gain stability or low distortion performance, the AD8274 can also be configured for several gains ranging from −2 to +3.
The excellent distortion and dc performance of the AD8274, along with its high slew rate and bandwidth, make it an excellent ADC driver. Because of the part’s high output drive, it also makes a very good cable driver.
The AD8274 only requires 2.6 mA maximum supply current. It is specified over the industrial temperature range of −40°C to +85°C and is fully RoHS compliant. For the dual version, see the AD8273 data sheet.
Applications
Data Sheet, Rev 0, 08/2008
- 日本語データシート Rev 0, 07/2008 (pdf 769kB)
- 英語データシート Rev 0, 08/2008 (pdf 415kB)
- (データシート利用上の注意)
Features
- Very low distortion
0.00025% THD + N ( 20 kHz)
0.0015% THD + N (100 kHz)
Drives 600Ω loads - Excellent Gain Accuracy
0.03% maximum gain error
2 ppm/°C maximum gain drift
Gains of ½ or 2 - AC Specifications
20 V/µs minimum slew rate
800 ns to 0.01% settling time
- High accuracy dc performance
83 dB minimum CMRR
700 µV maximum offset voltage - 8-lead SOIC and MSOP packages
- Supply current: 2.6 mA maximum
- Supply range: ±2.5 V to ±18 V
AD8275 - G = 0.2, Level Translation, 16-Bit ADC Driver
AD8274 - Very Low Distortion, Precision Difference Amplifier
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | +4.5 | +5.5 | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.21 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | +4.5 | +5.5 | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.62 |
| AD8228 | - | 650 | 100 | 10,100 | +4.6 |