MEMS&センサー

ADXL335 - Small, Low Power, 3-Axis ±3 g Accelerometer

ADXL180 - Configurable, High-g, iMEMS® Accelerometer

ADT6402 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)

ADT6401 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)

新製品情報のRSSフィードを取得 続きを見る
HotHand

MEMSのパイオニアであるアナログ・デバイセズは、集積MEMS加速度センサーとジャイロの業界最大手のサプライヤとしてトップの地位を築いています。1993年以降、管理システム「QS-9000」が導入され、自動車製品やコンスーマ向け製品の業界では、品質や信頼性重視のアプリケーションに対してiMEMS®技術を積極的に利用しています。サーミスタ、RTD(測温抵抗体)、熱電対のような従来の温度感知ソリューションに代わって、現在はシリコンIC技術の先進的なソリューションが使用されています。アナログ・デバイセズの新しいデジタル温度センサーは、現在の要求の厳しいアプリケーションに必要な広い温度範囲や高精度を提供します。

製品カテゴリー