ADUM1510: 5-Channel, Unidirectional Digital Isolator
The ADuM15101 is a unidirectional, 5-channel isolator based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer ...続きを見る
An Overview of the iCoupler family of products is available.
ADUM1510: 5-Channel, Unidirectional Digital Isolator
製品概要
The ADuM15101 is a unidirectional, 5-channel isolator based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices eliminate the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with iCoupler products. In addition, iCoupler devices run at one-tenth to one-sixth the power consumption of optocouplers at comparable signal data rates.
The ADuM1510 isolator provides five independent isolation channels supporting data rates up to 10 Mbps. The ADuM1510 operates with the supply voltage of either side ranging from 4.5 V to 5.5 V. Unlike other optocoupler alternatives, the ADuM1510 isolator has a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/ power-down conditions.
1Protected by U.S. Patents 5,952,849, 6,873,065, and 7,075,329. Other patents pending.
Applications
- General-purpose, unidirectional, multichannel isolation
- 英語データシート Rev A, 09/2008 (pdf 258kB)
- (データシート利用上の注意)
Features
- RoHS compliant, 16-lead, wide body SOIC package
- Low power operation: 5 V
1.3 mA per channel maximum @ 0 Mbps to 2 Mbps
3.3 mA per channel maximum @ 10 Mbps - High temperature operation: 105°C
- Up to 10 Mbps data rate (NRZ)
- Low default output state
- Safety and regulatory approvals
UL recognition: 2500 V rms for 1 minute per UL 1577
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
5-Channel, Unidirectional Digital Isolator
ADUM1510 に関するその他のブロック図
5-Channel, Unidirectional Digital Isolator
ADuM1510 Pin Configuration
Functional Block Diagram for ADuM1510
ADUM5202 - 2チャンネルアイソレータ、DC/DCコンバータ内蔵
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5200 - 2チャンネルアイソレータ、DC/DCコンバータ内蔵
ADUM5000 - 絶縁DC/DCコンバータ
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V |